(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-3364-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 53,585.00 ฿ 42,868.00 |
MEDCAL CABINET | 1 Piece(s) | 21 Day(s) | 1 unit |
An authentic chemical cabinet coated with a chemical-resistant resin powder.
[Features]
· Low cost.
· Chemical-resistant cabinet.
· Common specifications, materials: main body / steel (chemical-resistant resin powder coating), door opening: 180°.
[Applications]
· Can be mounted to LOP-7L/7/9, LOG-7/9, LOS-7/9, LSG-7/9, and LSS-7L/7/9.
Part Number |
---|
1-3364-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity |
---|---|---|---|---|---|---|
฿ 53,585.00 ฿ 42,868.00 |
MEDCAL CABINET | 1 Piece(s) | 21 Day(s) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
LOP series
LOS series
LL series
Open
Effective inner dimensions: LOP-7L / 714 × 448 × 670 mm, LOP-7 / 714 × 448 × 1,000 mm, LOP-9 / 863 × 448 × 1,000 mm
Accessories: 2 shelves
Double doors
Effective inner dimensions: LOS-7 / W714 × D418 × H1,000 mm, LOS-9 / W863 × D418 × H1,000 mm
Accessories: 2 shelves
Key included (with open/close indication)
Lateral (1 column / 3 rows)
Drawer effective inner dimensions: LL3-7 / W669 × D405 × H306 mm, LL3-9 / W819 × D405 × H306 mm
Key included (with open/close indication), to be placed below
Glass sliding door
Effective inner dimensions: LSG-7 / W714 × D391 × H1,000 mm, LSG-9 / W863 × D391 × H1,000 mm
Opening dimensions: LSG-7 / D295 mm, LSG-9 / D370 mm
Accessories: 2 shelves
Key included (with open / close display), to be placed below
Sliding door
Effective inner dimensions: LSS-7L / W714 × D391 × H670 mm, LSS-7 / W714 × D391 × H1,000 mm, LSS-9 / W863 × D391 × H1,000 mm
Opening dimensions: LSS-7L/-7 / D295 mm, LSS-9 / D370 mm
Accessories: 2 shelves
Key included (with open/close indication)
Drawer cart with workbench
Top panel: Chemitec
Drawer effective inner dimensions: top and middle / W318 × D413 × H130 mm, bottom / W318 × D524 × H265 mm
Key included (with open/close indication)
Narcotics cabinet
Effective inner dimensions: W264 × D219 × H210 mm
Key included (dial lock + cylinder lock)
Can be mounted to LOP-7L / 7 / 9, LOG-7 / 9, LOS-7 / 9, LSG-7 / 9, LSS-7L / 7 / 9.
Part No. | Type | Model Number | Size (mm) |
---|---|---|---|
1-3361- 01 | Open | LOP-7L | 750 × 450 × 720 |
1-3361- 02 | Open | LOP-7 | 750 × 450 × 1,050 |
1-3361- 03 | Open | LOP-9 | 900 × 450 × 1,050 |
1-3363- 02 | Double Doors | LOS-7 | 750 × 450 × 1,050 |
1-3363- 03 | Double Doors | LOS-9 | 900 × 450 × 1,050 |
1-3367- 02 | Lateral (1 Row, 3 Columns) | LL3-7 | 750 × 450 × 1,050 |
1-3367- 03 | Lateral (1 Row, 3 Columns) | LL3-9 | 900 × 450 × 1,050 |
1-3364- 02 | Glass Sliding Door | LSG-7 | 750 × 450 × 1,050 |
1-3364- 03 | Glass Sliding Door | LSG-9 | 900 × 450 × 1,050 |
1-3365- 01 | Sliding Door | LSS-7L | 750 × 450 × 720 |
1-3365- 02 | Sliding Door | LSS-7 | 750 × 450 × 1,050 |
1-3365- 03 | Sliding Door | LSS-9 | 900 × 450 × 1,050 |
1-3362- 11 | Narcotics Cabinet | Narcotics Cabinet | 300 × 250 × 260 |
1-3372- 11 | Drawer Cart | SLW | 397 × 575 × 636 |
How can we improve?
How can we improve?