(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Select laboratory glass opening door / lateral / accessory tray / with sliding table

Select laboratory glass opening door / lateral / accessory tray / with sliding table

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3368-02

  • Product Type
    Select Lab Series
  • Key
    With Key
  • Details Type
    Lateral (1 Row, 4 Columns)
  • Size(mm)
    750X450X1050
  • Manufacturer Product Name
    Select Lab Series LL4-7
  • Manufacturer Model Number
    LL4-7
  • JAN Code
    4560111726580
  • Specification details
    With Lock (with Open/Close Display), for Bottom
  • Main Body Material
    Steel (Chemical-Resistant Resin Powder Coating)
  • Case Material
    PS (Polystyrene)
  • Window Material
    Glass (Anti-Scattering Film Affixed)
  • Door Opening (dual open type)
    180°
  • Drawer effective internal dimensions(mm)
    669X402X218
  • Features
    Hinged gate, sliding door, lateral door all have keys with open/close display attached. All the handles have a latch that prevents the stored items from falling out due to earthquake tremors, etc. Hinged door uses 180° opening/closing pivot hinges. Lateral adopts a safety mechanism that prevents multiple drawer openings. Lateral can prevent bottles from falling over or breaking by attaching a divider plate (sold separately) according to the size of the bottle. Scatter-prevention film is standardly attached to the glass window, so pieces of glass do not scatter even if it breaks. Vertical connection metal fittings, horizontal connection metal fittings, L-shaped fittings for wall fixing are included as standard for each unit. Installation of the stop bar (optional) is useful for preventing the stored articles from falling out. The adjuster (sold separately) installed to the base enables level adjustment and floor anchoring. By installing a working plate (sold separately) with excellent chemical resistance, the top surface of the unit can be used as a work space.
  • Footnotes
    When installing on the floor, use an underlayer base (sold separately).
  • Quantity
    1 unit
Part Number
1-3368-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 96,128.00

฿ 72,096.00

MEDCAL CABINET 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Select Lab Series
  • Key
    With Key
  • Details Type
    Lateral (1 Row, 4 Columns)
  • Size(mm)
    750X450X1050
  • Manufacturer Product Name
    Select Lab Series LL4-7
  • Manufacturer Model Number
    LL4-7
  • JAN Code
    4560111726580
  • Specification details
    With Lock (with Open/Close Display), for Bottom
  • Main Body Material
    Steel (Chemical-Resistant Resin Powder Coating)
  • Case Material
    PS (Polystyrene)
  • Window Material
    Glass (Anti-Scattering Film Affixed)
  • Door Opening (dual open type)
    180°
  • Drawer effective internal dimensions(mm)
    669X402X218
  • Features
    Hinged gate, sliding door, lateral door all have keys with open/close display attached. All the handles have a latch that prevents the stored items from falling out due to earthquake tremors, etc. Hinged door uses 180° opening/closing pivot hinges. Lateral adopts a safety mechanism that prevents multiple drawer openings. Lateral can prevent bottles from falling over or breaking by attaching a divider plate (sold separately) according to the size of the bottle. Scatter-prevention film is standardly attached to the glass window, so pieces of glass do not scatter even if it breaks. Vertical connection metal fittings, horizontal connection metal fittings, L-shaped fittings for wall fixing are included as standard for each unit. Installation of the stop bar (optional) is useful for preventing the stored articles from falling out. The adjuster (sold separately) installed to the base enables level adjustment and floor anchoring. By installing a working plate (sold separately) with excellent chemical resistance, the top surface of the unit can be used as a work space.
  • Footnotes
    When installing on the floor, use an underlayer base (sold separately).
  • Quantity
    1 unit

Product Description

Stainless steel chemical storage cabinet.
The double door, open door, etc., are available as specifications.

Specifications of 1-3368-02

  • Product Type
    Select Lab Series
  • Key
    With Key
  • Details Type
    Lateral (1 Row, 4 Columns)
  • Size(mm)
    750X450X1050
  • Manufacturer Product Name
    Select Lab Series LL4-7
  • Manufacturer Model Number
    LL4-7
  • JAN Code
    4560111726580
  • Specification details
    With Lock (with Open/Close Display), for Bottom
  • Main Body Material
    Steel (Chemical-Resistant Resin Powder Coating)
  • Case Material
    PS (Polystyrene)
  • Window Material
    Glass (Anti-Scattering Film Affixed)
  • Door Opening (dual open type)
    180°
  • Drawer effective internal dimensions(mm)
    669X402X218
  • Features
    Hinged gate, sliding door, lateral door all have keys with open/close display attached. All the handles have a latch that prevents the stored items from falling out due to earthquake tremors, etc. Hinged door uses 180° opening/closing pivot hinges. Lateral adopts a safety mechanism that prevents multiple drawer openings. Lateral can prevent bottles from falling over or breaking by attaching a divider plate (sold separately) according to the size of the bottle. Scatter-prevention film is standardly attached to the glass window, so pieces of glass do not scatter even if it breaks. Vertical connection metal fittings, horizontal connection metal fittings, L-shaped fittings for wall fixing are included as standard for each unit. Installation of the stop bar (optional) is useful for preventing the stored articles from falling out. The adjuster (sold separately) installed to the base enables level adjustment and floor anchoring. By installing a working plate (sold separately) with excellent chemical resistance, the top surface of the unit can be used as a work space.
  • Footnotes
    When installing on the floor, use an underlayer base (sold separately).
  • Quantity
    1 unit
Part Number
1-3368-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 96,128.00

฿ 72,096.00

MEDCAL CABINET 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1