Portable Sink SUS430

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Material: Stainless steel (SUS430)
· Water Tank Internal Dimensions: 530 x 375 x 130 mm
· Backboard Height: 90 mm
· With adjuster for level adjustment (+6 mm)
· Includes a drainage hose processed with anti-UV ray treatment