(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital redox potential meter

Digital redox potential meter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6526-01

  • Product Type
    Conductivity Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Size(mm)
    68X30X205
  • Manufacturer Product Name
    Digital ORP Meter YK-23RP
  • Manufacturer Model Number
    YK-23RP
  • JAN Code
    4986702201869
  • Weight(g)
    Approx. 200
  • Detailed sizes(mm)
    ø22x120 (Probe)
  • Temperature Correction
    Automatic
  • Display accuracy
    23±5℃/±(0.8%+1dgt)
  • Accessory
    ORP Electrode
  • Detailed Specifications
    Data hold function, battery indicator included.
  • Material
    ABS Resin
  • Internal Capacity
    1 unit
Part Number
1-6526-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,250.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Conductivity Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Size(mm)
    68X30X205
  • Manufacturer Product Name
    Digital ORP Meter YK-23RP
  • Manufacturer Model Number
    YK-23RP
  • JAN Code
    4986702201869
  • Weight(g)
    Approx. 200
  • Detailed sizes(mm)
    ø22x120 (Probe)
  • Temperature Correction
    Automatic
  • Display accuracy
    23±5℃/±(0.8%+1dgt)
  • Accessory
    ORP Electrode
  • Detailed Specifications
    Data hold function, battery indicator included.
  • Material
    ABS Resin
  • Internal Capacity
    1 unit

Product Description

[Specifications]
·Display accuracy: 23±5°C /± (0.8% + 1dgt)
·Temperature calibration: Automatic
· Data hold function
·With battery consumption indicator 
· Materials: ABS resin
·Size: Body/68 × 30 × 205 mm, Probe/⌀22 × 120 mm
·Power Supply: 006P (9 V) battery x 1 (included for testing) 
· Weight: Approx. 200 g
·Accessories: ORP Electrode

Specifications of 1-6526-01

  • Product Type
    Conductivity Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Size(mm)
    68X30X205
  • Manufacturer Product Name
    Digital ORP Meter YK-23RP
  • Manufacturer Model Number
    YK-23RP
  • JAN Code
    4986702201869
  • Weight(g)
    Approx. 200
  • Detailed sizes(mm)
    ø22x120 (Probe)
  • Temperature Correction
    Automatic
  • Display accuracy
    23±5℃/±(0.8%+1dgt)
  • Accessory
    ORP Electrode
  • Detailed Specifications
    Data hold function, battery indicator included.
  • Material
    ABS Resin
  • Internal Capacity
    1 unit
Part Number
1-6526-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 9,250.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1