Lacombe Tester Conductivity Meter

Brand :
AS ONE

Caution

    Product Description

    High-precision pen type Lacombe Tester Conductivity Meter with excellent corrosion resistance.
    [Features]
    · A multi-range type that is capable of high-precision measurement across a broad range with a single device.
    · Large, easy-to-read display.
    · The pen type design is easy to grip and slip resistant.
    · Utilizes a stainless-steel sensor with excellent corrosion resistance, and the sensor can be replaced.
    · Automatic power-off (8.5 min), measurement holding function and auto-diagnostic error message function, etc. make for excellent ease of use.
    · Measurement precision: ±1% F.S., measurement target temperature: 0 to 50°C (with automatic temperature compensation function).
    · Temperature coefficient: 2% per °C, calibration: 1 point, waterproofing: IP67.

    Lacombe Tester Conductivity Meter That Uses A Stainless Steel Sensor

    Multi-range type that is capable of high-precision measurement across a broad measurable range with a single device. Large, easy-to-read display.
    The pen type is easy to grip, with a slip-resistant design, and the sensor is also replaceable. Utilizes a stainless-steel sensor with excellent corrosion resistance. Automatic power-off (8.5 min), measurement holding function, auto-diagnostic error message function, etc. make for a very easy to use specification.

    1-7725-21 (ECTestr11)

    1-7725-21 (ECTestr11)

    1-7725-22 (ECTestr11+)

    1-7725-22 (ECTestr11+)

    About The Product Specifications

    Model No.Measurement RangeResolutionCalibration Point
    ECTestr110 to 2000 µS/cm /
    0 to 20.00 mS/cm
    10 µS/cm /
    0.1 mS/cm
    Automatic / 2 points,
    manual / 1 point for each measurement range
    ECTestr11+0 to 200.0 µS/cm /
    0 to 2000 µS/cm /
    0 to 20.00 mS/cm
    0.1 µS/cm /
    1 µS/cm /
    0.01 mS/cm
    Automatic / 3 points,
    manual / 1 point for each measurement range
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat