(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductivity Meter, Monochrome Liquid Crystal/Color Liquid Crystal

Electro-Conductivity Meter, Monochrome Liquid Crystal/Color Liquid Crystal

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7341-22

  • Product Type
    Conductivity Meter
  • Measuring Range
    Conductivity: Cell Constant: 100 m -1 / 0.000 mS/m to 19.99 mS/m, Cell Constant: 10 m-1 / 0.0 μS/m to 1.999 S/m, Cell Constant: 1000 m-1 / 0.00 mS to 199.9 S/m / Temperature: 0.0 to 100.0°C (Display Range: -30.0 to +130.0°C) / Salinity: 0.00 to 80.00 PPT (Display Range: 0.000 to 8.000%) / Resistivity: Cell Constant: 100 m-1 / 0.00 Ω·c to 199.9 kΩ·m, Cell Constant: 10 m-1 / 0.0 Ω·m to 1.999 MΩ·m, Cell Constant: 1000 m-1 / 0.000 Ω·m to 19.99 kΩ·m
  • Power Supply(V)
    100-240 VAC 50/60 Hz (AC adapter included)
  • Size(mm)
    174X170X73
  • Display
    Color Liquid Crystal
  • Memory
    2000 pieces of data
  • Manufacturer Product Name
    Conductivity Meter DS-72E
  • Manufacturer Model Number
    DS-72E
  • JAN Code
    4540565002744
  • External I/O
    USB・RS232C
  • Features
    DS-72E has an electrostatic capacitance touch panel that allows for intuitive operation.
  • Internal Capacity
    1 unit
Part Number
1-7341-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 130,348.00

฿ 97,761.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

Product Description

DS-72E has an electrostatic capacitance touch panel that allows for intuitive operation.

Specifications of 1-7341-22

  • Product Type
    Conductivity Meter
  • Measuring Range
    Conductivity: Cell Constant: 100 m -1 / 0.000 mS/m to 19.99 mS/m, Cell Constant: 10 m-1 / 0.0 μS/m to 1.999 S/m, Cell Constant: 1000 m-1 / 0.00 mS to 199.9 S/m / Temperature: 0.0 to 100.0°C (Display Range: -30.0 to +130.0°C) / Salinity: 0.00 to 80.00 PPT (Display Range: 0.000 to 8.000%) / Resistivity: Cell Constant: 100 m-1 / 0.00 Ω·c to 199.9 kΩ·m, Cell Constant: 10 m-1 / 0.0 Ω·m to 1.999 MΩ·m, Cell Constant: 1000 m-1 / 0.000 Ω·m to 19.99 kΩ·m
  • Power Supply(V)
    100-240 VAC 50/60 Hz (AC adapter included)
  • Size(mm)
    174X170X73
  • Display
    Color Liquid Crystal
  • Memory
    2000 pieces of data
  • Manufacturer Product Name
    Conductivity Meter DS-72E
  • Manufacturer Model Number
    DS-72E
  • JAN Code
    4540565002744
  • External I/O
    USB・RS232C
  • Features
    DS-72E has an electrostatic capacitance touch panel that allows for intuitive operation.
  • Internal Capacity
    1 unit
Part Number
1-7341-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 130,348.00

฿ 97,761.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1