(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof spot pH meter

Waterproof spot pH meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 2-8841-01 and 2-8841-02 have a cover attached to the sensor part. Remove the cover before use.
  • From :
    ฿ 2,390.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8841-01 SALE
2-8841-02 SALE
2-8841-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Specifications Size
(mm)
Measuring method Manufacturer Product Name Manufacturer Model Number Weight
(g)
Measurement reproducibility Function JIS Waterproof Protection Accessory Detailed Specifications Internal Capacity

฿ 13,220.00

฿ 10,576.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH/2-12 / Temperature/0-50 0.1/1(pH/℃) CR2032 Lithium Battery x 1 (Included for Testing) - - 142X28X15 Silicon micro pH sensor, on-tip temperature sensor Waterproof spot pH meter S2K712 S2K712 42 ±0.05pH/±1℃ Automatic 1 and 2-point calibration, automatic temperature compensation, automatic power-off, various self-diagnostics IP67 watertight (waterproof for daily life) pH4.0/6.9 Standard Solution, Carrier Case Non-glass electrode 1 unit

฿ 19,693.00

฿ 15,754.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH/2-12 / Temperature/0-50 0.01/1(pH/℃) CR2032 Lithium Battery x 1 (Included for Testing) - - 142X28X15 Silicon micro pH sensor, on-tip temperature sensor Waterproof spot pH meter S2K922 S2K922 42 ±0.02pH/±1℃ Automatic 1 and 2-point calibration, automatic temperature compensation, automatic power-off, various self-diagnostics IP67 watertight (waterproof for daily life) pH4.0/6.9 Standard Solution, Carrier Case Non-glass electrode 1 unit

฿ 2,390.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product - - - Option Replacement Comparative Electrode - - Replacement Comparative Electrode R2K712 R2K712 - - - - - - 1 pc.

Product Description

[Specifications]
· Measuring method: Silicon micro pH sensor
· On-Tip Temperature Sensor
· Non-glass electrode
· Power Supply: CR2032 lithium battery x 1 (included for testing)
· Function: Automatic 1 or 2-point calibration
· Automatic temperature compensation
· Auto Power-Off
· Various Self-Diagnoses
· Size: 142 X 28 X 15 mm
· Weight: 42 g
· JIS Waterproof Protection: IP67 watertight type (waterproof for daily life)
· Accessories: pH 4.0
· 6.9 Standard Liquid
· Carrying Case

Part Number
2-8841-01 SALE
2-8841-02 SALE
2-8841-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Specifications Size
(mm)
Measuring method Manufacturer Product Name Manufacturer Model Number Weight
(g)
Measurement reproducibility Function JIS Waterproof Protection Accessory Detailed Specifications Internal Capacity

฿ 13,220.00

฿ 10,576.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH/2-12 / Temperature/0-50 0.1/1(pH/℃) CR2032 Lithium Battery x 1 (Included for Testing) - - 142X28X15 Silicon micro pH sensor, on-tip temperature sensor Waterproof spot pH meter S2K712 S2K712 42 ±0.05pH/±1℃ Automatic 1 and 2-point calibration, automatic temperature compensation, automatic power-off, various self-diagnostics IP67 watertight (waterproof for daily life) pH4.0/6.9 Standard Solution, Carrier Case Non-glass electrode 1 unit

฿ 19,693.00

฿ 15,754.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH/2-12 / Temperature/0-50 0.01/1(pH/℃) CR2032 Lithium Battery x 1 (Included for Testing) - - 142X28X15 Silicon micro pH sensor, on-tip temperature sensor Waterproof spot pH meter S2K922 S2K922 42 ±0.02pH/±1℃ Automatic 1 and 2-point calibration, automatic temperature compensation, automatic power-off, various self-diagnostics IP67 watertight (waterproof for daily life) pH4.0/6.9 Standard Solution, Carrier Case Non-glass electrode 1 unit

฿ 2,390.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product - - - Option Replacement Comparative Electrode - - Replacement Comparative Electrode R2K712 R2K712 - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1