(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

pH Meter, Pen Type

pH Meter, Pen Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,595.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-062-01
1-062-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Measurement items Details Type Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(g)
Accuracy Dust-proof and waterproof Accessory Detailed Specifications Calibration Internal Capacity

฿ 6,130.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) pH Meter pH/-1.00 to +15.00 / Temperature/0-60°C pH / 0.01, Temperature / 0.1°C CR2032 Lithium Batteries x 2 (Included for Testing) - pH・℃ pH Meter 29×14×148 pH Meter AS600 AS600 4560111731256 43 pH / ±0.01, Temperature / ±1.0°C IP57 pH Standard Solution (4.01/6.86/9.18) x 1 each, Portable Case, Electrode Preservation Solution (10 ml) x 1, CR2032 Lithium Battery x 2 (Spare) With Auto Power Off (10 Minutes) Function 3 points (pH 4.01, 6.86, 9.18) 1 pc.

฿ 2,595.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product - - - Option - Replacement pH Sensor - pH Meter SX625 pH Sensor SX625 4560111731263 - - - - - - 1 pc.

Basic Specifications

  • Internal Capacity
    1 pc.

Product Description

Pen type pH meter with a fine tip.
[Features]
· As it is a fine-tip pen type, it can also be used with test tubes.
· Measurement range pH / -1.00 to +15.00 pH, temperature / 0 to 60°C.
· Resolution: pH / 0.01, temperature / 0.1°C; precision: pH / ±0.01, temperature / ±1.0°C.
· With auto-off (10 minutes) function.
· Dustproofing/waterproofing. (IP57)

Part Number
1-062-01
1-062-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Measurement items Details Type Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(g)
Accuracy Dust-proof and waterproof Accessory Detailed Specifications Calibration Internal Capacity

฿ 6,130.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) pH Meter pH/-1.00 to +15.00 / Temperature/0-60°C pH / 0.01, Temperature / 0.1°C CR2032 Lithium Batteries x 2 (Included for Testing) - pH・℃ pH Meter 29×14×148 pH Meter AS600 AS600 4560111731256 43 pH / ±0.01, Temperature / ±1.0°C IP57 pH Standard Solution (4.01/6.86/9.18) x 1 each, Portable Case, Electrode Preservation Solution (10 ml) x 1, CR2032 Lithium Battery x 2 (Spare) With Auto Power Off (10 Minutes) Function 3 points (pH 4.01, 6.86, 9.18) 1 pc.

฿ 2,595.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product - - - Option - Replacement pH Sensor - pH Meter SX625 pH Sensor SX625 4560111731263 - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Pen-Type pH Meter With Fine Point

As it is a fine-tip pen type, it can also be used with test tubes.

As it is a fine-tip pen type, it can also be used with test tubes.

Measurement range: pH / -1.00 to +15.00, temperature / 0 to 60℃
Resolution: pH / 0.01, temperature / 0.1℃
Precision: pH / ±0.01, temperature / ±1.0℃
Calibration: 3 points (pH 4.01/6.86/9.18)
Auto-power off function: 10 mins
Power supply: CR2032 lithium batteries × 2 (included for testing)
Size: 29 × 14 × 148 mm
Weight: 43 g
Dustproofing/waterproofing: IP57
Accessories: pH standard solution (4.01/6.86/9.18) one of each, portable case, electrode preserving solution (10 mL) × 1, CR2032 lithium batteries × 2 (spare)

pH Meter Size Chart

Part No.Model NumberMeasurementsNote / JAN Code
1-062-01AS600pH/°C4560111731256
1-062-11SX625Replacement pH Sensor4560111731263