(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9183-01 |
1-9183-02 |
1-9183-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Resolution | Measurement items | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Measurement accuracy | Operating Temperature Range (°C) |
Sensor | Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,955.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.0~12.0pH | 0.1pH | pH | Portable pH Meter SK-630PH | SK-630PH | 4974425641697 | ±0.6pH | - | pH/Glass Electrode | With Calibration, HOLD, Auto Power Off Functions | 1 unit | ||
฿ 3,590.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.0~12.0pH | 0.1pH | pH・℃ | Portable pH Meter SK-631PH | SK-631PH | 4974425641895 | ±0.5pH・±1.0℃ | 0.0~50.0 | pH/Glass Electrode, Temperature/Thermistor | With Calibration, HOLD, Auto Power Off Functions, with Automatic Temperature Compensation Function | 1 unit | ||
฿ 4,683.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.00~12.00pH | 0.01pH | pH・℃ | Portable pH Meter SK-632PH | SK-632PH | 4974425642090 | ±0.4pH・±0.5℃ | 0.0~50.0 | pH/Glass Electrode, Temperature/Thermistor | With Calibration, HOLD, Auto Power Off Functions, with Automatic Temperature Compensation Function | 1 unit |
Pocket-sized pH meter which can take measurements easily. Conforms with Japanese waterproofing standard JIS C0920 IPX4.
Part Number |
---|
1-9183-01 |
1-9183-02 |
1-9183-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Resolution | Measurement items | Manufacturer Product Name | Manufacturer Model Number | JAN Code | Measurement accuracy | Operating Temperature Range (°C) |
Sensor | Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,955.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.0~12.0pH | 0.1pH | pH | Portable pH Meter SK-630PH | SK-630PH | 4974425641697 | ±0.6pH | - | pH/Glass Electrode | With Calibration, HOLD, Auto Power Off Functions | 1 unit | ||
฿ 3,590.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.0~12.0pH | 0.1pH | pH・℃ | Portable pH Meter SK-631PH | SK-631PH | 4974425641895 | ±0.5pH・±1.0℃ | 0.0~50.0 | pH/Glass Electrode, Temperature/Thermistor | With Calibration, HOLD, Auto Power Off Functions, with Automatic Temperature Compensation Function | 1 unit | ||
฿ 4,683.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | 2.00~12.00pH | 0.01pH | pH・℃ | Portable pH Meter SK-632PH | SK-632PH | 4974425642090 | ±0.4pH・±0.5℃ | 0.0~50.0 | pH/Glass Electrode, Temperature/Thermistor | With Calibration, HOLD, Auto Power Off Functions, with Automatic Temperature Compensation Function | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?