(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-781-02 |
1-781-11 |
1-781-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Detection Unit (pH/℃) |
Measurement accuracy | temperature compensation | Calibration Method | Accessory | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,367.00 ฿ 13,093.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | 1~13.00pH | LR44 Micro Cell X3 | - | - | 29X265X15 | Electronic meter, Piccolo II | Piccolo II | 70 | 0.01 | ±0.01ph | 0-70°C (Automatic) | 2 Point Calibration | pH4/7 Standard Solution, Mini Screwdriver, Soft Case (Piccolo Only), Hard Case (Piccolo II Only) | Provides high-precision measurements with the electrode built in the amplifier. The q electrode is replaceable. | 1 unit | ||
฿ 5,455.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | Option | Replacement Electrode for Piccolo | - | Replacement Electrode for Piccolo HI1280 | HI1280 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 6,137.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | Option | Replacement Electrode for Piccolo II | - | Replacement Electrode for Piccolo HI1290 | HI1290 | - | - | - | - | - | - | - | 1 pc. |
[Features]
· Provides high-precision measurement with an electrode with built-in amplifier.
· q electrode can be replaced.
Part Number |
---|
1-781-02 |
1-781-11 |
1-781-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Detection Unit (pH/℃) |
Measurement accuracy | temperature compensation | Calibration Method | Accessory | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,367.00 ฿ 13,093.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | 1~13.00pH | LR44 Micro Cell X3 | - | - | 29X265X15 | Electronic meter, Piccolo II | Piccolo II | 70 | 0.01 | ±0.01ph | 0-70°C (Automatic) | 2 Point Calibration | pH4/7 Standard Solution, Mini Screwdriver, Soft Case (Piccolo Only), Hard Case (Piccolo II Only) | Provides high-precision measurements with the electrode built in the amplifier. The q electrode is replaceable. | 1 unit | ||
฿ 5,455.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | Option | Replacement Electrode for Piccolo | - | Replacement Electrode for Piccolo HI1280 | HI1280 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 6,137.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | Option | Replacement Electrode for Piccolo II | - | Replacement Electrode for Piccolo HI1290 | HI1290 | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?