Lacombe Tester pH Meter 1-4094

Caution
Product Description
Waterproof-type pH meter with a replaceable sensor part.
[Features]
· Sensor part can be replaced.
· USA/NIST calibration fluid standard compliant.
· pHTestr30 displays pH and temperature simultaneously.
· Measured values can be switched between °C/°F.
· Has auto-off, hold, and message (battery display, error codes) functions.
Waterproof pH Meter / Conductivity Meter With Replaceable Sensor
The sensor can be replaced. In addition to fulfilling USA/NIST calibration fluid standards, the pHTestr30 displays pH and temperature simultaneously.
Has auto-power off, hold and message (battery display and error code) functions.

pHTestr10

pHTestr20

pHTestr30
About The Product Specifications
| Part No. | Model Number | Measurement Range (pH) | Resolution (pH) |
|---|---|---|---|
| 1-4094-21 | pHTestr10 | -1.0 to +15.0 | 0.1 |
| 1-4094-22 | pHTestr20 | -1.00 to +15.00 | 0.01 |
| 1-4094-23 | pHTestr30 | -1.00 to +15.00 | 0.01 |
| 1-4094-24 | PHSENSOR03DJ | Replacement Electrode | Replacement Electrode |
| Model Number | pHTestr10 | pHTestr20 | pHTestr30 |
|---|---|---|---|
| Measurement Temperature | ― | 0 to 50.0℃ | |
| Calibration | 3 points (USA / pH 4.01, 7.00, 10.01 or NIST / pH 4.01, 6.86, 9.18) | ||
| Temperature Compensation | Automatic Temperature Compensation | ||
| Size/Weight | ø38 × 165 mm, 90 g | ||
| Waterproofing | IP67 | ||
| Power Supply | LR44 Micro Cell Batteries × 4 (Included For Testing) | ||
| Accessories | Calibration Tablets (pH 4/7 × 10 Each) | ||