(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy pH Meter

Handy pH Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,692.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-817-22 SALE
1-817-23 SALE
1-817-24 SALE
1-817-25
1-817-26
1-817-27 SALE
1-817-28 SALE
1-817-29
1-817-30 SALE
1-817-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Power Supply
(V)
Other Measurement items Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(g)
External I/O temperature compensation Minimum Display Data storage Analog Output Accessory Features Detailed Specifications Internal Capacity

฿ 53,338.00

฿ 42,670.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter -1~15pH・±2000mV・0~100℃ AA Batteries (3 V) x 2 (Included for Testing) or AC Adapter (Included) - pH・mV・℃ - 77X172X40 Handset pH Meter TPX-999i TPX-999i 320 RS232C ATC (Automatic) / MTC (Manual) pH / 0.1, 0.01, 0.001, ORP / 1, 0.1 mV, Temperature / 0.1°C Calibration Data / 5 Pieces, Continual Saving / Interval Saving / 1 to 1000 Items (Total Value), Interval Time / 1 to 999 Minutes Output signal / 4-20 to 0-20 mA, scaling possible Standard electrode (PCE108CW-SR), Free arm stand, pH standard liquid pH 4 and 7 (100 ml each), Pure water for cleaning solution (100 ml), Data collection software, Communication cable (RS232C), Analog output cable It has an interval measurement function that automatically measures at fixed time intervals, allowing the effective use of measurement time and data processing time. It can store a large amount of measurement data, and the data can be sent to the PC all at once. The operation details are displayed on the screen, and measurement conditions can be easily set. Automatic power-off timer included 1 unit

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Plane Electrode - pH Meter Electrode PCE308SW-SR PCE308SW-SR - - - - - - - - - 1 pc.

฿ 30,945.00

฿ 24,756.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pHNMR Sample Electrode - pH Meter Electrode PCE103CW-SR PCE103CW-SR - - - - - - - - - 1 pc.

฿ 10,692.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~80℃ - Option - pH General Electrode - pH Meter Electrode PCE90W PCE90W - - - - - - - - - 1 pc.

฿ 10,692.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 40 Day(s) Related Product ±2000mV・0~80℃ - Option - ORP General Purpose Electrodes - ORP General Purpose Electrodes PCM90W PCM90W - - - - - - - - - 1 pc.

฿ 28,133.00

฿ 22,506.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Ampoule Tube Electrode - pH Meter Electrode PCE103CSW-SR PCE103CSW-SR - - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - Electrode for Trace pH - pH Meter Electrode PCE105CW-SR PCE105CW-SR - - - - - - - - - 1 pc.

฿ 11,252.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~80℃ - Option - Electrode for pH Test Tube - pH Meter Electrode PCE108CW-SR PCE108CW-SR - - - - - - - - - 1 pc.

฿ 22,503.00

฿ 18,002.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product ±2000mV・0~80℃ - Option - ORP Plane electrode - ORP Plane electrode PCM308SW-SR PCM308SW-SR - - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Piercing Electrode - pH Meter Electrode PCE201SW-SR PCE201SW-SR - - - - - - - - - 1 pc.

Product Description

It has an interval measurement function that automatically measures at fixed time intervals, allowing the effective use of measurement time and data processing time. Large amounts of measurement data can be stored in memory and batch transmitted to a PC. The operation details are displayed on the screen, and measurement conditions can be easily set.

Part Number
1-817-22 SALE
1-817-23 SALE
1-817-24 SALE
1-817-25
1-817-26
1-817-27 SALE
1-817-28 SALE
1-817-29
1-817-30 SALE
1-817-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Power Supply
(V)
Other Measurement items Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(g)
External I/O temperature compensation Minimum Display Data storage Analog Output Accessory Features Detailed Specifications Internal Capacity

฿ 53,338.00

฿ 42,670.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter -1~15pH・±2000mV・0~100℃ AA Batteries (3 V) x 2 (Included for Testing) or AC Adapter (Included) - pH・mV・℃ - 77X172X40 Handset pH Meter TPX-999i TPX-999i 320 RS232C ATC (Automatic) / MTC (Manual) pH / 0.1, 0.01, 0.001, ORP / 1, 0.1 mV, Temperature / 0.1°C Calibration Data / 5 Pieces, Continual Saving / Interval Saving / 1 to 1000 Items (Total Value), Interval Time / 1 to 999 Minutes Output signal / 4-20 to 0-20 mA, scaling possible Standard electrode (PCE108CW-SR), Free arm stand, pH standard liquid pH 4 and 7 (100 ml each), Pure water for cleaning solution (100 ml), Data collection software, Communication cable (RS232C), Analog output cable It has an interval measurement function that automatically measures at fixed time intervals, allowing the effective use of measurement time and data processing time. It can store a large amount of measurement data, and the data can be sent to the PC all at once. The operation details are displayed on the screen, and measurement conditions can be easily set. Automatic power-off timer included 1 unit

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Plane Electrode - pH Meter Electrode PCE308SW-SR PCE308SW-SR - - - - - - - - - 1 pc.

฿ 30,945.00

฿ 24,756.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pHNMR Sample Electrode - pH Meter Electrode PCE103CW-SR PCE103CW-SR - - - - - - - - - 1 pc.

฿ 10,692.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~80℃ - Option - pH General Electrode - pH Meter Electrode PCE90W PCE90W - - - - - - - - - 1 pc.

฿ 10,692.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 40 Day(s) Related Product ±2000mV・0~80℃ - Option - ORP General Purpose Electrodes - ORP General Purpose Electrodes PCM90W PCM90W - - - - - - - - - 1 pc.

฿ 28,133.00

฿ 22,506.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Ampoule Tube Electrode - pH Meter Electrode PCE103CSW-SR PCE103CSW-SR - - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - Electrode for Trace pH - pH Meter Electrode PCE105CW-SR PCE105CW-SR - - - - - - - - - 1 pc.

฿ 11,252.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~80℃ - Option - Electrode for pH Test Tube - pH Meter Electrode PCE108CW-SR PCE108CW-SR - - - - - - - - - 1 pc.

฿ 22,503.00

฿ 18,002.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product ±2000mV・0~80℃ - Option - ORP Plane electrode - ORP Plane electrode PCM308SW-SR PCM308SW-SR - - - - - - - - - 1 pc.

฿ 16,878.00

฿ 13,502.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) Related Product 0~14pH・0~60℃ - Option - pH Piercing Electrode - pH Meter Electrode PCE201SW-SR PCE201SW-SR - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1