(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8510-21 |
1-8510-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Power Supply (V) |
Other | Product Name | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Accuracy | Number of Memory Points | Operating Temperature Range (°C) |
Accessory | Footnotes | Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,477.00 ฿ 33,981.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | Main Component/-2 - 20 pH | 0.01pH | AA Batteries x 4 (Included for Testing) | - | Main Body Set | - | 222×70×35 | Portable pH Meter 30207950 | 30207950 | 270 | ±0.01pH | 200 points | - | Electrodes, electrode clips, inspection certificates, standard qualification certificates | - | IP67 | 1 Set (Main Unit, Electrode, Electrode Clip, Inspection Certificate, Certificate of Compliance) | ||
฿ 47,072.00 ฿ 37,657.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | Main Component/-2 - 20 pH | 0.01pH | AA Batteries x 4 (Included for Testing) | - | Main Body Set | - | 222×70×35 | Portable pH Meter 30207951 | 30207951 | 270 | ±0.01pH | 200 points | - | Electrodes, electrode clips, inspection certificates, standard qualification certificates and carrying case | - | IP67 | 1 Set |
[Specifications]
· Power Supply: AA dry cell battery x 4 (included for testing), or rechargeable batteries
· Number of Memory Points: 30
· Calibration Points: 1/2/3 Points
· pH Standard Liquid Automatic Recognition
· Size : 220 X 90 X 45 mm
· Weight: 325 g (excluding battery)
· IP67 waterproof specifications
· pH Meter Range: InLab Pure Pro: 1-11, Others: 0-14
· Operating Temperature Range: InLab Pure Pro/0 to 60°C, Other/0 to 100°C
· With Temperature Sensor (3-in-1 Electrode)
Part Number |
---|
1-8510-21 |
1-8510-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Power Supply (V) |
Other | Product Name | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (g) |
Accuracy | Number of Memory Points | Operating Temperature Range (°C) |
Accessory | Footnotes | Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,477.00 ฿ 33,981.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | Main Component/-2 - 20 pH | 0.01pH | AA Batteries x 4 (Included for Testing) | - | Main Body Set | - | 222×70×35 | Portable pH Meter 30207950 | 30207950 | 270 | ±0.01pH | 200 points | - | Electrodes, electrode clips, inspection certificates, standard qualification certificates | - | IP67 | 1 Set (Main Unit, Electrode, Electrode Clip, Inspection Certificate, Certificate of Compliance) | ||
฿ 47,072.00 ฿ 37,657.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | Main Component/-2 - 20 pH | 0.01pH | AA Batteries x 4 (Included for Testing) | - | Main Body Set | - | 222×70×35 | Portable pH Meter 30207951 | 30207951 | 270 | ±0.01pH | 200 points | - | Electrodes, electrode clips, inspection certificates, standard qualification certificates and carrying case | - | IP67 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?