(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Personal pH Meter

Personal pH Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-6358-01

  • Product Type
    pH Meter
  • Measuring Range
    pH/0~14pH/0~80℃
  • Resolution
    pH/0.01pH/0.1℃
  • Power Supply(V)
    AA Alkaline Batteries x 2 (Included for Testing) (Auto Power Off Function)
  • Specifications
    Main Body + KCl Non-Supply Type Electrode
  • Calibration Technique
    One-Touch Auto Calibration (1 or 2), Manual Calibration
  • Manufacturer Product Name
    Personal pH Meter PH71-11JAA
  • Manufacturer Model Number
    PH71-11JAA
  • Weight(g)
    Approx. 250 or less (electrodes excluded)
  • Object of measurement
    Hydrogen ion concentration (pH) in aqueous solution
  • Sensor Cable Length(m)
    0.75
  • temperature compensation
    Automatic
  • Waterproof
    JIS C 0920 Protection Class 7 IP67
  • Accessory
    Standard liquid (pH4 and 7), Sub bottle for calibration x 2 pc. 3.3 mol/ℓ, KCl solution (PH72 only), 5 ml syringe (PH72 only), Cotton swab, Quick manual, Anti-slip pad x 2 sheets, Hand strap
  • Features
    The main body is a highly durable, waterproof structure (IP67). Equipped with 300 points of data memory, clock, and alarm function.
  • Displayed item
    Simultaneously displays pH and liquid temperature, electrode diagnosis, various messages
  • Converter performance repeatability
    pH/±0.01pH±1digit
  • Internal Capacity
    1 unit
Part Number
2-6358-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,292.00

฿ 41,033.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    pH Meter
  • Measuring Range
    pH/0~14pH/0~80℃
  • Resolution
    pH/0.01pH/0.1℃
  • Power Supply(V)
    AA Alkaline Batteries x 2 (Included for Testing) (Auto Power Off Function)
  • Specifications
    Main Body + KCl Non-Supply Type Electrode
  • Calibration Technique
    One-Touch Auto Calibration (1 or 2), Manual Calibration
  • Manufacturer Product Name
    Personal pH Meter PH71-11JAA
  • Manufacturer Model Number
    PH71-11JAA
  • Weight(g)
    Approx. 250 or less (electrodes excluded)
  • Object of measurement
    Hydrogen ion concentration (pH) in aqueous solution
  • Sensor Cable Length(m)
    0.75
  • temperature compensation
    Automatic
  • Waterproof
    JIS C 0920 Protection Class 7 IP67
  • Accessory
    Standard liquid (pH4 and 7), Sub bottle for calibration x 2 pc. 3.3 mol/ℓ, KCl solution (PH72 only), 5 ml syringe (PH72 only), Cotton swab, Quick manual, Anti-slip pad x 2 sheets, Hand strap
  • Features
    The main body is a highly durable, waterproof structure (IP67). Equipped with 300 points of data memory, clock, and alarm function.
  • Displayed item
    Simultaneously displays pH and liquid temperature, electrode diagnosis, various messages
  • Converter performance repeatability
    pH/±0.01pH±1digit
  • Internal Capacity
    1 unit

Product Description

The main body is highly durable, with a waterproof structure (IP67). Equipped with 300 points of data memory, clock, and time alarm function.

Specifications of 2-6358-01

  • Product Type
    pH Meter
  • Measuring Range
    pH/0~14pH/0~80℃
  • Resolution
    pH/0.01pH/0.1℃
  • Power Supply(V)
    AA Alkaline Batteries x 2 (Included for Testing) (Auto Power Off Function)
  • Specifications
    Main Body + KCl Non-Supply Type Electrode
  • Calibration Technique
    One-Touch Auto Calibration (1 or 2), Manual Calibration
  • Manufacturer Product Name
    Personal pH Meter PH71-11JAA
  • Manufacturer Model Number
    PH71-11JAA
  • Weight(g)
    Approx. 250 or less (electrodes excluded)
  • Object of measurement
    Hydrogen ion concentration (pH) in aqueous solution
  • Sensor Cable Length(m)
    0.75
  • temperature compensation
    Automatic
  • Waterproof
    JIS C 0920 Protection Class 7 IP67
  • Accessory
    Standard liquid (pH4 and 7), Sub bottle for calibration x 2 pc. 3.3 mol/ℓ, KCl solution (PH72 only), 5 ml syringe (PH72 only), Cotton swab, Quick manual, Anti-slip pad x 2 sheets, Hand strap
  • Features
    The main body is a highly durable, waterproof structure (IP67). Equipped with 300 points of data memory, clock, and alarm function.
  • Displayed item
    Simultaneously displays pH and liquid temperature, electrode diagnosis, various messages
  • Converter performance repeatability
    pH/±0.01pH±1digit
  • Internal Capacity
    1 unit
Part Number
2-6358-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,292.00

฿ 41,033.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1