Multi pH Meter 1-5678 Series

Caution
Product Description
pH meter that can measure pH, OPP and temperature in a single unit.
[Features]
· One unit is capable of 3 types (pH/OPP/temperature) of measurements.
· Each can measure up to: pH / 0 to 4, OPP / -999.9 to +999.9 mV, temperature / -5 to +80°C.
· Has a built-in data logger, so it can also record 4,000 values while continuously measuring.
· Sampling interval of once per second.
· Data is output with an RS232PC interface.
· Has an auto-off function (1 to 20 minute setting / can be disabled)
· Software / RS232C cable / pH standard solution (pH4/7/10) included.
pH Meter Capable Of Measuring pH, OPP And Temperature In A Single Unit

One unit is capable of measuring 3 items: pH, OPP and temperature.
With the built-in data logger, it can also record 4,000 values while continuously measuring.
Memory recall function; single / 99 points
Sampling interval: once per second
Power supply: AAA battery × 4 or AC adapter (sold separately)
Data output: RS232PC interface
Auto-power off function: configurable to 1 to 20 minutes / can be disabled
Accessories: software / RS232C cable / pH 4, 7, 10 standard solutions
Measurement Range / Resolution / Precision
| Measurements | Measurement Range | Resolution | Precision |
|---|---|---|---|
| pH | 0 to 14 | 0.01 pH | ±0.05 pH |
| ORP | -999.9 to 999.9 mV | 0.1 mV | ±(0.5% + 2 digits) |
| Temperature | -5 to +80°C | 0.1°C | ±1°C |
Multi-pH Meter Size Chart
| Part No. | Model Number | Size (mm) | Weight (g) | Note / JAN Code |
|---|---|---|---|---|
| 1-5678-21 | PH-02 (Main Body) | 70 × 40 × 183 | 335 | 4983621700015 |
| 1-5678-22 | PH-02S (pH, Temperature Sensor) | ø12.5 × 160 | - | 4983621700022 |
| 1-5678-23 | ORP-02S (ORP Sensor) | ø12.5 × 150 | - | 4983621991192 |
| 1-5678-31 | VSM-932E | AC Adapter | - | 4983621909326 |