(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1944-01 |
1-1944-11 |
1-1944-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Accuracy | Data output | Function | Accessory | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,638.00 ฿ 10,110.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | PH/0~14pH・ORP/-1999~+1999mV | pH/0.01pH・ORP/1mV | AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately) DC9 | - | - | 68X45X177 | Data logger pH meter PH-230SD | PH-230SD | 4986702202408 | Approximately 489 | pH/±0.02+2dgt、ORP/±0.5%+2dgt | SD Card (1-16G Compliant), RS232C, USB | Maximum / Minimum Display Value / Data Hold / Timer | pH electrode (PE-11), pH 4/7 Standard Solution, SD Card (1 GB), Carry-case | The data can be saved to an SD card, transferred to a PC, and edited in Excel®. Since it has a backlight, it is also convenient for making measurements in the dark. | 1 unit | ||
฿ 3,588.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | - | Option | Replacement pH Electrode | - | Data logger pH meter PE-11 | PE-11 | 4986702302665 | - | - | - | - | - | - | 1 pc. | ||
฿ 5,577.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | - | Option | Replacement ORP Electrode | - | Data logger pH meter ORP-14 | ORP-14 | 4986702302757 | - | - | - | - | - | - | 1 pc. |
Data can be saved to an SD card, imported to a PC, and edited in Excel®. Since it has a backlight, it is also convenient for making measurements in the dark.
Part Number |
---|
1-1944-01 |
1-1944-11 |
1-1944-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Resolution | Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight (g) |
Accuracy | Data output | Function | Accessory | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,638.00 ฿ 10,110.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | PH/0~14pH・ORP/-1999~+1999mV | pH/0.01pH・ORP/1mV | AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately) DC9 | - | - | 68X45X177 | Data logger pH meter PH-230SD | PH-230SD | 4986702202408 | Approximately 489 | pH/±0.02+2dgt、ORP/±0.5%+2dgt | SD Card (1-16G Compliant), RS232C, USB | Maximum / Minimum Display Value / Data Hold / Timer | pH electrode (PE-11), pH 4/7 Standard Solution, SD Card (1 GB), Carry-case | The data can be saved to an SD card, transferred to a PC, and edited in Excel®. Since it has a backlight, it is also convenient for making measurements in the dark. | 1 unit | ||
฿ 3,588.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | - | Option | Replacement pH Electrode | - | Data logger pH meter PE-11 | PE-11 | 4986702302665 | - | - | - | - | - | - | 1 pc. | ||
฿ 5,577.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | Related Product | - | - | - | Option | Replacement ORP Electrode | - | Data logger pH meter ORP-14 | ORP-14 | 4986702302757 | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?