(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Racom Tester Handy Type pH/Conductivity Meter, Waterproof Type

Racom Tester Handy Type pH/Conductivity Meter, Waterproof Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5415-11

  • Product Type
    Related Product
  • Other
    Option
  • Measurement items
    pH, Conductivity, Integrated temperature electrode
  • Specifications
    Replacement COMBI Electrode
  • Manufacturer Product Name
    Electrode for PC10 EC-COMBI-03M
  • Manufacturer Model Number
    EC-COMBI-03M
  • JAN Code
    4580110245349
  • Features
    Precision is maintained with a measurement range of a maximum 3-point calibration. Corresponds to the standards for USA calibration fluid. The ease of use improves due to the waterproof type pH / conductive combination electrode. It is a high-performance pH meter with 0.01 pH resolution.
  • Internal Capacity
    1 pc.
Part Number
1-5415-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 17,367.00

฿ 13,893.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Related Product
  • Other
    Option
  • Measurement items
    pH, Conductivity, Integrated temperature electrode
  • Specifications
    Replacement COMBI Electrode
  • Manufacturer Product Name
    Electrode for PC10 EC-COMBI-03M
  • Manufacturer Model Number
    EC-COMBI-03M
  • JAN Code
    4580110245349
  • Features
    Precision is maintained with a measurement range of a maximum 3-point calibration. Corresponds to the standards for USA calibration fluid. The ease of use improves due to the waterproof type pH / conductive combination electrode. It is a high-performance pH meter with 0.01 pH resolution.
  • Internal Capacity
    1 pc.

Product Description

Using up to 3 points of calibration enables accuracy to be maintained across the measurement range. USA calibration fluid standards supported. Ease of use improves due to the waterproof type pH / conductive combination electrode. A high-performance pH meter with 0.01 pH resolution.

Specifications of 1-5415-11

  • Product Type
    Related Product
  • Other
    Option
  • Measurement items
    pH, Conductivity, Integrated temperature electrode
  • Specifications
    Replacement COMBI Electrode
  • Manufacturer Product Name
    Electrode for PC10 EC-COMBI-03M
  • Manufacturer Model Number
    EC-COMBI-03M
  • JAN Code
    4580110245349
  • Features
    Precision is maintained with a measurement range of a maximum 3-point calibration. Corresponds to the standards for USA calibration fluid. The ease of use improves due to the waterproof type pH / conductive combination electrode. It is a high-performance pH meter with 0.01 pH resolution.
  • Internal Capacity
    1 pc.
Part Number
1-5415-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 17,367.00

฿ 13,893.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1