(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Racom Tester Handy Type pH Meter, pH Electrode, ORP Electrode, Temperature Sensor

Racom Tester Handy Type pH Meter, pH Electrode, ORP Electrode, Temperature Sensor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4720-04

  • Product Type
    pH Meter
  • Measuring Range
    pH / 0 to 14 Temperature / 0 to 100°C, ORP / -1,000 mV to +1,000 mV
  • Resolution
    pH: 0.01; Temperature: 0.1°C; ORP: 0.1 mV (±199.9 mV), 1 mV (Others)
  • Power Supply(V)
    AAA Batteries x 4 (Included for Testing)
  • Other
    -
  • Measurement items
    pH・℃・ORP
  • Size(mm)
    157X85X42
  • Manufacturer Product Name
    pH Meter ECPH 6+
  • Manufacturer Model Number
    EC-pH6+
  • JAN Code
    4580110245141
  • Weight(g)
    255
  • Accuracy
    pH / ±0.01 pH, Temperature / ±0.5°C, ORP / ±0.2 mV, ±2 mV + 1 LSD
  • Set Content
    Main body, pH electrode (EC-FC72521-01B), Temperature sensor (EC-PH5TEM-01P), pH4/7 deionized water (60 ml each), Electrode conditioning solution (60 ml), Dedicated carrying case
  • Features
    Precision can be maintained at a wide range of measurement with a maximum of 3-point calibration (meets the USA/NIST). ORP measurements are also possible when EC-pH6+ connects the ORP electrode (sold separately). Comes with a function that allows for one-press corrections and self-diagnostic messages and hold, as well as an auto-off function.
  • Footnotes
    ORP electrode (sold separately) is required for ORP/temperature measurement.
  • Detailed Specifications
    Automatic Temperature Compensation Included
  • Internal Capacity
    1 unit
Part Number
1-4720-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Measurement items Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(g)
Accuracy Set Content Features Footnotes Detailed Specifications Internal Capacity

฿ 25,685.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH / 0 to 14 Temperature / 0 to 100°C, ORP / -1,000 mV to +1,000 mV pH: 0.01; Temperature: 0.1°C; ORP: 0.1 mV (±199.9 mV), 1 mV (Others) AAA Batteries x 4 (Included for Testing) - pH・℃・ORP 157X85X42 pH Meter ECPH 6+ EC-pH6+ 4580110245141 255 pH / ±0.01 pH, Temperature / ±0.5°C, ORP / ±0.2 mV, ±2 mV + 1 LSD Main body, pH electrode (EC-FC72521-01B), Temperature sensor (EC-PH5TEM-01P), pH4/7 deionized water (60 ml each), Electrode conditioning solution (60 ml), Dedicated carrying case Precision can be maintained at a wide range of measurement with a maximum of 3-point calibration (meets the USA/NIST). ORP measurements are also possible when EC-pH6+ connects the ORP electrode (sold separately). Comes with a function that allows for one-press corrections and self-diagnostic messages and hold, as well as an auto-off function. ORP electrode (sold separately) is required for ORP/temperature measurement. Automatic Temperature Compensation Included 1 unit

Product Description

Using up to 3 points of calibration enables accuracy to be maintained across a wide measurement range (complies with NIST [U.S.] regulations for calibration fluids). EC-pH6+ are capable of ORP measurements if an ORP electrode (sold separately) is connected. Comes with push-button calibration, self-diagnostic messages, and hold, as well as an auto-off function.

Specifications of 1-4720-04

  • Product Type
    pH Meter
  • Measuring Range
    pH / 0 to 14 Temperature / 0 to 100°C, ORP / -1,000 mV to +1,000 mV
  • Resolution
    pH: 0.01; Temperature: 0.1°C; ORP: 0.1 mV (±199.9 mV), 1 mV (Others)
  • Power Supply(V)
    AAA Batteries x 4 (Included for Testing)
  • Other
    -
  • Measurement items
    pH・℃・ORP
  • Size(mm)
    157X85X42
  • Manufacturer Product Name
    pH Meter ECPH 6+
  • Manufacturer Model Number
    EC-pH6+
  • JAN Code
    4580110245141
  • Weight(g)
    255
  • Accuracy
    pH / ±0.01 pH, Temperature / ±0.5°C, ORP / ±0.2 mV, ±2 mV + 1 LSD
  • Set Content
    Main body, pH electrode (EC-FC72521-01B), Temperature sensor (EC-PH5TEM-01P), pH4/7 deionized water (60 ml each), Electrode conditioning solution (60 ml), Dedicated carrying case
  • Features
    Precision can be maintained at a wide range of measurement with a maximum of 3-point calibration (meets the USA/NIST). ORP measurements are also possible when EC-pH6+ connects the ORP electrode (sold separately). Comes with a function that allows for one-press corrections and self-diagnostic messages and hold, as well as an auto-off function.
  • Footnotes
    ORP electrode (sold separately) is required for ORP/temperature measurement.
  • Detailed Specifications
    Automatic Temperature Compensation Included
  • Internal Capacity
    1 unit
Part Number
1-4720-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Measuring Range Resolution Power Supply
(V)
Other Measurement items Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(g)
Accuracy Set Content Features Footnotes Detailed Specifications Internal Capacity

฿ 25,685.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) pH Meter pH / 0 to 14 Temperature / 0 to 100°C, ORP / -1,000 mV to +1,000 mV pH: 0.01; Temperature: 0.1°C; ORP: 0.1 mV (±199.9 mV), 1 mV (Others) AAA Batteries x 4 (Included for Testing) - pH・℃・ORP 157X85X42 pH Meter ECPH 6+ EC-pH6+ 4580110245141 255 pH / ±0.01 pH, Temperature / ±0.5°C, ORP / ±0.2 mV, ±2 mV + 1 LSD Main body, pH electrode (EC-FC72521-01B), Temperature sensor (EC-PH5TEM-01P), pH4/7 deionized water (60 ml each), Electrode conditioning solution (60 ml), Dedicated carrying case Precision can be maintained at a wide range of measurement with a maximum of 3-point calibration (meets the USA/NIST). ORP measurements are also possible when EC-pH6+ connects the ORP electrode (sold separately). Comes with a function that allows for one-press corrections and self-diagnostic messages and hold, as well as an auto-off function. ORP electrode (sold separately) is required for ORP/temperature measurement. Automatic Temperature Compensation Included 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1