(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8199-13 |
1-8199-14 |
1-8199-15 |
1-8199-21 |
1-8199-22 |
1-8199-23 |
1-8199-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Product Name | Specifications | Size (mm) |
Manufacturer Model Number | Weight (g) |
Temperature Range (°C) |
Waterproof | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,753.00 ฿ 23,002.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | pH electrode 9157BNMD | pH electrode | - | 9157BNMD | - | - | - | - | 1 pc. | ||
฿ 38,148.00 ฿ 30,518.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | ORP Electrode 9180BNMD | ORP Electrode | - | 9180BNMD | - | - | - | - | 1 pc. | ||
฿ 45,550.00 ฿ 36,440.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | Conductivity Probe 013005MD | Conductivity Probe | - | 013005MD | - | - | - | - | 1 pc. | ||
฿ 58,078.00 ฿ 46,462.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH Meter Portable Type 2215 | pH Meter Portable Type | 105×231×59 | 2215 | 450 | -5 to 105 | IP67 | pH Composite Electrode, pH Standard Solution Kit | 1 Set (Main Unit, pH Composite Electrode, pH Standard Solution Kit) | ||
฿ 75,157.00 ฿ 65,762.38 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH Meter Desktop Type 2115 | pH Meter Desktop Type | 180×236×93 | 2115 | 850 | -5 to 105 | IP54 | Electrodes Stand / pH Electrodes / pH Standard Solution Kit | 1 Set (Main Unit, Electrode Stand, pH Electrode, pH Standard Solution Kit) | ||
฿ 80,526.00 ฿ 70,460.25 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH/Ion Meter, Portable Type 3245 | pH/Ion Meter, Portable Type | 105×231×59 | 3245 | 450 | -5 to 105 | IP67 | pH Composite Electrode, pH Standard Solution Kit | 1 Set | ||
฿ 118,104.00 ฿ 97,258.64 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH/Ion Meter, Desktop Type 2145 | pH/Ion Meter, Desktop Type | 180×236×93 | 2145 | 850 | -5 to 105 | IP54 | Electrodes Stand / pH Electrodes / pH Standard Solution Kit | 1 Set (Main Unit, Electrode Stand, pH Electrode, pH Standard Solution Kit) |
Easy operation with three push buttons. LCD screen with clear backlight. Password setting available. Automatic recognition and manual input of pH standard solution is possible.
Part Number |
---|
1-8199-13 |
1-8199-14 |
1-8199-15 |
1-8199-21 |
1-8199-22 |
1-8199-23 |
1-8199-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Product Name | Specifications | Size (mm) |
Manufacturer Model Number | Weight (g) |
Temperature Range (°C) |
Waterproof | Accessory | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,753.00 ฿ 23,002.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | pH electrode 9157BNMD | pH electrode | - | 9157BNMD | - | - | - | - | 1 pc. | ||
฿ 38,148.00 ฿ 30,518.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | ORP Electrode 9180BNMD | ORP Electrode | - | 9180BNMD | - | - | - | - | 1 pc. | ||
฿ 45,550.00 ฿ 36,440.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | - | Conductivity Probe 013005MD | Conductivity Probe | - | 013005MD | - | - | - | - | 1 pc. | ||
฿ 58,078.00 ฿ 46,462.40 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH Meter Portable Type 2215 | pH Meter Portable Type | 105×231×59 | 2215 | 450 | -5 to 105 | IP67 | pH Composite Electrode, pH Standard Solution Kit | 1 Set (Main Unit, pH Composite Electrode, pH Standard Solution Kit) | ||
฿ 75,157.00 ฿ 65,762.38 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH Meter Desktop Type 2115 | pH Meter Desktop Type | 180×236×93 | 2115 | 850 | -5 to 105 | IP54 | Electrodes Stand / pH Electrodes / pH Standard Solution Kit | 1 Set (Main Unit, Electrode Stand, pH Electrode, pH Standard Solution Kit) | ||
฿ 80,526.00 ฿ 70,460.25 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH/Ion Meter, Portable Type 3245 | pH/Ion Meter, Portable Type | 105×231×59 | 3245 | 450 | -5 to 105 | IP67 | pH Composite Electrode, pH Standard Solution Kit | 1 Set | ||
฿ 118,104.00 ฿ 97,258.64 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | -2.000~20.000 | pH/Ion Meter, Desktop Type 2145 | pH/Ion Meter, Desktop Type | 180×236×93 | 2145 | 850 | -5 to 105 | IP54 | Electrodes Stand / pH Electrodes / pH Standard Solution Kit | 1 Set (Main Unit, Electrode Stand, pH Electrode, pH Standard Solution Kit) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?