(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5101-01 |
1-5101-03 |
1-5101-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Other | Product Name | Specifications | Manufacturer Product Name | Manufacturer Model Number | Operating Temperature Range (°C) |
Shaft Material | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,085.00 ฿ 14,468.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | pH/0~14 | - | InLab Routine Pro | 3-in-1 * Glass pH Electrode | pH electrode InLab Routine Pro | 51343054 | 0–100 | Glass | The 3-in-1 electrode is an electrode with included temperature sensor. InLab Expert Pro is a maintenance-free solid electrolyte electrode. | 1 pc. | ||
฿ 1,628.76 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 5 Day(s) | Related Product | - | Option | Electrolytic Solution 3 mol/L KCl (250 ml) for InLab Routine Pro | Electrolytic Solution 3 mol/L KCl (250 ml) for InLab Routine Pro | pH Standard Solution 51350072 | 51350072 | - | - | - | 1 pc (250 ml) | ||
฿ 17,012.00 ฿ 13,609.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | pH/0~14 | - | InLab Expert Pro | 3-in-1 * Solid Electrolyte pH Electrode | pH electrode InLab Expert Pro | 51343101 | 0–100 | PEEK (Polyetheretherketone) | The 3-in-1 electrode is an electrode with included temperature sensor. | 1 pc. |
The 3-in-1 electrode is an electrode with included temperature sensor. InLab Expert Pro is a maintenance-free solid electrolyte-electrode.
Part Number |
---|
1-5101-01 |
1-5101-03 |
1-5101-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring Range | Other | Product Name | Specifications | Manufacturer Product Name | Manufacturer Model Number | Operating Temperature Range (°C) |
Shaft Material | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,085.00 ฿ 14,468.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | pH/0~14 | - | InLab Routine Pro | 3-in-1 * Glass pH Electrode | pH electrode InLab Routine Pro | 51343054 | 0–100 | Glass | The 3-in-1 electrode is an electrode with included temperature sensor. InLab Expert Pro is a maintenance-free solid electrolyte electrode. | 1 pc. | ||
฿ 1,628.76 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 5 Day(s) | Related Product | - | Option | Electrolytic Solution 3 mol/L KCl (250 ml) for InLab Routine Pro | Electrolytic Solution 3 mol/L KCl (250 ml) for InLab Routine Pro | pH Standard Solution 51350072 | 51350072 | - | - | - | 1 pc (250 ml) | ||
฿ 17,012.00 ฿ 13,609.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH Meter | pH/0~14 | - | InLab Expert Pro | 3-in-1 * Solid Electrolyte pH Electrode | pH electrode InLab Expert Pro | 51343101 | 0–100 | PEEK (Polyetheretherketone) | The 3-in-1 electrode is an electrode with included temperature sensor. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?