Electronic Scale, Weighing Range Of 122 To 3,200 g

Caution
Product Description
An electronic scale that can switch between weighing modes with a single action.
[Features]
· Switch between 5 weighing modes with a single action: g, %, quantity, ct, mom.
· Can connect to a PC or printer with the RS232C, which comes standard.
· For the FXi-08JA model, data from multiple scales can be captured to one PC. (Special software included)
· The FXi-02JA model allows for transmission of weighing values via USB to a PC for easy reading of data.
· FX-120iWP to 3000iWP have dust-proof and drip-proof specifications. (IP65/JIS5 class compliant)
[Applications]
· For measuring mass.
Highly Operable Electronic Scale That Switches Between Weighing Modes With A Single Press

FX-300i

FX-3000i

FX-3000iWP
Electronic Scale Size Chart
| Part No. | Model Number | Maximum Weight (g) | Minimum Display (g) | Dish Size (mm) | Note / JAN Code |
|---|---|---|---|---|---|
| 2-8142-01 | FX-120i | 122 | 0.001 | ø130 | 4981046602020 |
| 2-8142-02 | FX-200i | 220 | 0.001 | ø130 | 4981046602037 |
| 2-8142-03 | FX-300i | 320 | 0.001 | ø130 | 4981046602044 |
| 2-8142-04 | FX-1200i | 1,220 | 0.01 | ø150 | 4981046602051 |
| 2-8142-05 | FX-2000i | 2,200 | 0.01 | ø150 | 4981046602068 |
| 2-8142-06 | FX-3000i | 3,200 | 0.01 | ø150 | 4981046602075 |
| 2-8142-21 | FX-120iWP | 122 | 0.001 | ø130 | 4981046603294 |
| 2-8142-22 | FX-200iWP | 220 | 0.001 | ø130 | 4981046603300 |
| 2-8142-23 | FX-300iWP | 320 | 0.001 | ø130 | 4981046603317 |
| 2-8142-24 | FX-1200iWP | 1,220 | 0.01 | ø150 | 4981046603324 |
| 2-8142-25 | FX-2000iWP | 2,200 | 0.01 | ø150 | 4981046603331 |
| 2-8142-26 | FX-3000iWP | 3,200 | 0.01 | ø150 | 4981046603348 |
| 2-8142-11 | FXi-08JA | Ethernet Interface | Ethernet Interface | Ethernet Interface | 4981046609364 |
| 2-8142-12 | FXi-02JA | USB Interface | USB Interface | USB Interface | 4981046609357 |