Analytical Balance, Weighing (g) 120-320, 220/51 / 250/101

Caution
Product Description
101 g high capacity in the 0.01 mg range (GH-252). Antistatic electrically conductive glass is used for the windbreak. Has a built-in weight for calibration. Five display modes: g, mg, carat, momme, %. Records up to 200 measurement values which can be also be batch output. RS232C is equipped as standard, enabling two-way communication with computers. With tare subtraction function.