(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-689-02 |
1-689-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Material | Side surface (φ mm) |
Bottom (φ mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,997.00 |
PUMPING EQUIPMENT | 1 Piece(s) | Same day | Metal | Water jet pump made of metal | Metal / brass chromate plating (body), valve / stainless steel (SUS304) | 9 | 9 | 1 pc. | ||
฿ 2,192.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 20 Day(s) | Denatured PTFE (Ethylene Tetrafluoride) | Water jet pump made of fluoropolymer | - | 10 | 10 | 1 pc. |
Aspirator that features a high vacuum and high exhaust. Made of metal, with better accuracy than glass and stable performance.
Part Number |
---|
1-689-02 |
1-689-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Material | Side surface (φ mm) |
Bottom (φ mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,997.00 |
PUMPING EQUIPMENT | 1 Piece(s) | Same day | Metal | Water jet pump made of metal | Metal / brass chromate plating (body), valve / stainless steel (SUS304) | 9 | 9 | 1 pc. | ||
฿ 2,192.00 |
PUMPING EQUIPMENT | 1 Piece(s) | 20 Day(s) | Denatured PTFE (Ethylene Tetrafluoride) | Water jet pump made of fluoropolymer | - | 10 | 10 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?