Compact Dry Aspirator

Caution
Product Description
Compact and convenient liquid feeder that can also control the degree of vacuum.
[Features]
· A dry type aspirator with a built-in diaphragm dry pump.
· Can be used in evaporation, low-pressure filtration, vacuum degassing, and a variety of other applications where reduced pressure is required.
· Suction force is not reduced due to an increase in water temperature, allowing for stable suction.
· Has a convenient vacuum adjustment function that allows for adjustment of the degree of vacuum.
· Compact size that allows for easy use on a benchtop with a convenient carrying handle.
[Applications]
· Can also be used in areas without a water supply.
Compact Dry Aspirator Allowing Stable Suction

Size
2-7838-11: W268 × D107 × H295 mm
Specifications
- Degree of vacuum achieved: -75 kPa
- Exhaust rate: 8 L/min (50 Hz), 9.6 L/min (60 Hz)
- Connection port diameter: intake port / ø7.5 (diameter 7.5 mm), exhaust port / ø7.5 (diameter 7.5 mm)
- Vacuum gauge: Bourdon tube vacuum gauge
- Power supply: 100 V AC, 50/60 Hz, 0.8 A
Compact Dry Aspirator Specifications
| Model Number | DAS-1 |
|---|---|
| Main Body Size | 268 × 107 × 295 mm (Excluding Protrusion) |
| Ultimate Vacuum | -75 kPa |
| Suction Rate | 8 L/min (50) Hz 9.6 L/min (60 Hz) |
| Power Supply | 100 V AC 50/60 Hz |
| Safety Device | Motor Overheat Prevention Overcurrent Protection Fuse |
| Connection Port Diameter | ø7.5 mm |
| Vacuum Gauge | Bourdon Tube Type Vacuum Gauge |