Desktop Suction System

Brand :
AS ONE

Caution

    Product Description

    Desktop Suction System
    [Features]
    - Uses a linear free piston system to ensure a flow rate of 25 L/min while being quiet and compact.
    - The tank tube filter can be autoclaved.
    - The foot switch allows you to turn the pump on and off while working.
    [Specifications]
    - Power supply: 100 VAC 50/60 Hz
    - Power consumption: 39 W
    - Material: Tank/PP (Polypropylene), Pipette/Made of Glass
    - Vacuum Pressure: -46.7 kPa
    - Discharge air volume: 25L/min
    - Set content: Vacuum pump (LV-435A), Foot switch, Tank (4L), Tube (5m), Filter, Pipette x 20

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat