(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Air Station

Multi Air Station

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7482-11

  • Product Type
    Other
  • Flow rate range(ml/min)
    12000
  • Size(mm)
    195×112×195
  • Connection Dia.(mm)
    ø7.5 (Metal)
  • Manufacturer Product Name
    Multi Air Station MAS-01
  • Part Number
    MAS-1
  • JAN Code
    4562108498951
  • Specification details
    Discharge and suction combined
  • Ultimate Vacuum(kPa)
    -75
  • Material
    Wetted Part Material - Silicone, PA (Nylon), PTFE (Polytetrafluoroethylene) · Brass Ni Plating
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Pressure(kPa)
    Maximum exhaust pressure / 200
  • Ventilation Volume(L/min)
    Suction Volume: 12, Exhaust Volume: 12
  • Features
    Compact design with handles for convenient carrying. Clean oil free dry air pump. Aspiration and pressurization are possible with one unit.
  • Internal Capacity
    1 unit
Part Number
1-7482-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 12,728.00

฿ 10,182.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Other
  • Flow rate range(ml/min)
    12000
  • Size(mm)
    195×112×195
  • Connection Dia.(mm)
    ø7.5 (Metal)
  • Manufacturer Product Name
    Multi Air Station MAS-01
  • Part Number
    MAS-1
  • JAN Code
    4562108498951
  • Specification details
    Discharge and suction combined
  • Ultimate Vacuum(kPa)
    -75
  • Material
    Wetted Part Material - Silicone, PA (Nylon), PTFE (Polytetrafluoroethylene) · Brass Ni Plating
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Pressure(kPa)
    Maximum exhaust pressure / 200
  • Ventilation Volume(L/min)
    Suction Volume: 12, Exhaust Volume: 12
  • Features
    Compact design with handles for convenient carrying. Clean oil free dry air pump. Aspiration and pressurization are possible with one unit.
  • Internal Capacity
    1 unit

Product Description

Oil-free dry air pump that can both suck and pressurize with a single unit, and has a handle that makes it easy to carry.

Specifications of 1-7482-11

  • Product Type
    Other
  • Flow rate range(ml/min)
    12000
  • Size(mm)
    195×112×195
  • Connection Dia.(mm)
    ø7.5 (Metal)
  • Manufacturer Product Name
    Multi Air Station MAS-01
  • Part Number
    MAS-1
  • JAN Code
    4562108498951
  • Specification details
    Discharge and suction combined
  • Ultimate Vacuum(kPa)
    -75
  • Material
    Wetted Part Material - Silicone, PA (Nylon), PTFE (Polytetrafluoroethylene) · Brass Ni Plating
  • Power Supply
    AC100V 50/60Hz 0.8A
  • Pressure(kPa)
    Maximum exhaust pressure / 200
  • Ventilation Volume(L/min)
    Suction Volume: 12, Exhaust Volume: 12
  • Features
    Compact design with handles for convenient carrying. Clean oil free dry air pump. Aspiration and pressurization are possible with one unit.
  • Internal Capacity
    1 unit
Part Number
1-7482-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 12,728.00

฿ 10,182.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1