(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Pump, Type For Both Suction/Discharge, DA Type

Multi-Pump, Type For Both Suction/Discharge, DA Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-3274-01

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    6/5L/min
  • Compatible Tube Outer Diameter(mm)
    120(+14)×175(+14)×135(+5+22)
  • Diameter
    ø9 (Nozzle O.D.)
  • Manufacturer Product Name
    Multi-pump DA Type
  • Part Number
    DA Type
  • Power Supply
    100 VAC 50/60 Hz Internal Battery
  • Power Consumption(W)
    AC100V 0.2A(MAX) 20VA
  • Motor
    10W
  • Accessory
    Cassette Tube (External Diameter Φ9 mm, White / Suction Port, Black / Discharge Port) / AC Adapter
  • Charge time
    2 Hours: 80% up, 5 Hours: 95% Charge
  • Battery
    Sealed Lead Cell Battery (Built-In): 12 VDC, 1.5 Ah
  • Battery capacity
    Continuous operation / about 2 hours (fully charged), intermittent operation / about 2.5 hours
  • Weight(kg)
    3.5
  • Features
    Equipped with 2 types of power supplies for use with both batteries and wall power.
  • Internal Capacity
    1 unit
Part Number
2-3274-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 83,967.00

฿ 73,471.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    6/5L/min
  • Compatible Tube Outer Diameter(mm)
    120(+14)×175(+14)×135(+5+22)
  • Diameter
    ø9 (Nozzle O.D.)
  • Manufacturer Product Name
    Multi-pump DA Type
  • Part Number
    DA Type
  • Power Supply
    100 VAC 50/60 Hz Internal Battery
  • Power Consumption(W)
    AC100V 0.2A(MAX) 20VA
  • Motor
    10W
  • Accessory
    Cassette Tube (External Diameter Φ9 mm, White / Suction Port, Black / Discharge Port) / AC Adapter
  • Charge time
    2 Hours: 80% up, 5 Hours: 95% Charge
  • Battery
    Sealed Lead Cell Battery (Built-In): 12 VDC, 1.5 Ah
  • Battery capacity
    Continuous operation / about 2 hours (fully charged), intermittent operation / about 2.5 hours
  • Weight(kg)
    3.5
  • Features
    Equipped with 2 types of power supplies for use with both batteries and wall power.
  • Internal Capacity
    1 unit

Product Description

DA type multi-pump.
[Features]
· Has 2 built-in types of power supply.
· Can be powered through an outlet or by battery.
· Has a built-in battery, making it convenient to carrying.
[Applications]
· For gas sampling.

Specifications of 2-3274-01

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    6/5L/min
  • Compatible Tube Outer Diameter(mm)
    120(+14)×175(+14)×135(+5+22)
  • Diameter
    ø9 (Nozzle O.D.)
  • Manufacturer Product Name
    Multi-pump DA Type
  • Part Number
    DA Type
  • Power Supply
    100 VAC 50/60 Hz Internal Battery
  • Power Consumption(W)
    AC100V 0.2A(MAX) 20VA
  • Motor
    10W
  • Accessory
    Cassette Tube (External Diameter Φ9 mm, White / Suction Port, Black / Discharge Port) / AC Adapter
  • Charge time
    2 Hours: 80% up, 5 Hours: 95% Charge
  • Battery
    Sealed Lead Cell Battery (Built-In): 12 VDC, 1.5 Ah
  • Battery capacity
    Continuous operation / about 2 hours (fully charged), intermittent operation / about 2.5 hours
  • Weight(kg)
    3.5
  • Features
    Equipped with 2 types of power supplies for use with both batteries and wall power.
  • Internal Capacity
    1 unit
Part Number
2-3274-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 83,967.00

฿ 73,471.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Multi-Pump, For Both Suction/Discharge, DA-Type Specifications

Product external appearance

Product external appearance

  • Model No.: DA model
  • Power supply: 100 V AC 50/60 Hz, built-in battery
  • Recharge time: 2 hours / around 80%, 5 hours / 95% charge
  • Power consumption: 100 V AC 0.2 A (MAX) 20 VA
  • Battery: sealed lead battery (built-in): 12 V DC, 1.5 Ah
  • Battery capacity: continuous operation / about 2 hours (fully charged), intermittent operation / about 2.5 hours
  • Nozzle outer diameter: ø9 mm (diameter 9 mm)
  • Size: 120 (+14) × 175 (+14) × 135 (+5+22) mm
  • Weight: 3.5 kg
  • Accessories: cassette tube (external diameter ø9 mm, white / suction port, black / discharge port) / AC adapter
  • Flow rate: AC power supplied 6 L/min, DC power supplied 5 L/min
  • Motor output: 10 W