(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Gas Sampling Pump GSP-400FT

Automatic Gas Sampling Pump GSP-400FT

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-3328-01

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    50~1000
  • Compatible Tube Outer Diameter(mm)
    150×75×100
  • Manufacturer Product Name
    Air Pump GSP-400FT
  • Part Number
    GSP-400FT
  • Accuracy(rpm)
    ± 3% of Set Flow Rate (at Specified Calibration)
  • Display
    Liquid crystal, with back light, instant/integrated flow/suction time
  • Power Supply
    100-240 VAC (AC adapter included) or AA Alkaline Batteries x 4 (included, for backup)
  • Dust-proof and waterproof
    Dust-proof and drip-proof performance / Compliant with IP54
  • Accessory
    Anti-dust filter x 5, Connection tube
  • Function
    Mass Flow Sensor (with Temperature Correction Function), Initial Setting Flow Maintenance Circuit, Suction Data Storage (For 3 Previous Uses), Automatic Start
  • Pump Model
    Diaphragm-type
  • Weight(kg)
    0.5 (including batteries)
  • Features
    Can collect ethylene oxide, mercury, mercury compound, acetaldehyde, or formaldehyde in collecting pipes. Can continuously adsorb even in the event of power failure thanks to its backup power (about 3 hours). The installation angle of the main unit can be adjusted by turning the collecting pipe mounting part.
  • Internal Capacity
    1 unit
Part Number
1-3328-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 67,185.00

฿ 50,388.75

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    50~1000
  • Compatible Tube Outer Diameter(mm)
    150×75×100
  • Manufacturer Product Name
    Air Pump GSP-400FT
  • Part Number
    GSP-400FT
  • Accuracy(rpm)
    ± 3% of Set Flow Rate (at Specified Calibration)
  • Display
    Liquid crystal, with back light, instant/integrated flow/suction time
  • Power Supply
    100-240 VAC (AC adapter included) or AA Alkaline Batteries x 4 (included, for backup)
  • Dust-proof and waterproof
    Dust-proof and drip-proof performance / Compliant with IP54
  • Accessory
    Anti-dust filter x 5, Connection tube
  • Function
    Mass Flow Sensor (with Temperature Correction Function), Initial Setting Flow Maintenance Circuit, Suction Data Storage (For 3 Previous Uses), Automatic Start
  • Pump Model
    Diaphragm-type
  • Weight(kg)
    0.5 (including batteries)
  • Features
    Can collect ethylene oxide, mercury, mercury compound, acetaldehyde, or formaldehyde in collecting pipes. Can continuously adsorb even in the event of power failure thanks to its backup power (about 3 hours). The installation angle of the main unit can be adjusted by turning the collecting pipe mounting part.
  • Internal Capacity
    1 unit

Product Description

Air pump with a dust-proof and drip-proof design (IP54 equivalent) that can be used outdoors and is useful for sampling hazardous air pollutants.
[Features]
· Has flow rate settings from 50 to 1,000 mL/min, allowing for use in sampling to measure hazardous air pollutants and for measurement of dedicated detector tubes.
· Has a high instantaneous flow rate of precision ±3% (when calibrated as specified).
· Easy-to-see simultaneous flow rate and suction time display.
· Capable of continuous suction even during a power outage via the backup power supply.
· The collection tube mounting section rotates, allowing for setting the main body at any angle.
· Instantaneous flow rate and cumulative flow rate are automatically corrected to either 20°C or 25°C values (freely configurable).
[Applications]
· Usable as detector tubes for a variety of specialized applications, such as work environment measurement, home environment gas measurement and air pollution testing.

Specifications of 1-3328-01

  • Product Type
    Air Pump/Aspirator
  • Flow rate range(ml/min)
    50~1000
  • Compatible Tube Outer Diameter(mm)
    150×75×100
  • Manufacturer Product Name
    Air Pump GSP-400FT
  • Part Number
    GSP-400FT
  • Accuracy(rpm)
    ± 3% of Set Flow Rate (at Specified Calibration)
  • Display
    Liquid crystal, with back light, instant/integrated flow/suction time
  • Power Supply
    100-240 VAC (AC adapter included) or AA Alkaline Batteries x 4 (included, for backup)
  • Dust-proof and waterproof
    Dust-proof and drip-proof performance / Compliant with IP54
  • Accessory
    Anti-dust filter x 5, Connection tube
  • Function
    Mass Flow Sensor (with Temperature Correction Function), Initial Setting Flow Maintenance Circuit, Suction Data Storage (For 3 Previous Uses), Automatic Start
  • Pump Model
    Diaphragm-type
  • Weight(kg)
    0.5 (including batteries)
  • Features
    Can collect ethylene oxide, mercury, mercury compound, acetaldehyde, or formaldehyde in collecting pipes. Can continuously adsorb even in the event of power failure thanks to its backup power (about 3 hours). The installation angle of the main unit can be adjusted by turning the collecting pipe mounting part.
  • Internal Capacity
    1 unit
Part Number
1-3328-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 67,185.00

฿ 50,388.75

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Automatic Gas Sampler Specifications

Air pump flow rate range (mL/min) 50 to 1,000: related images

Main body and accessories external appearance

Features

  • Allows for collection tube sampling with ethylene oxide, mercury, mercury compounds, acetaldehyde and formaldehyde.
  • Capable of continuous suction even during a power outage via the backup power supply (approx. 3 hours).
  • Because the collection tube mount rotates, the mounting angle of the main body is adjustable.
  • Ideal for sampling of hazardous air pollutants.
  • Allows for solid collection tube sampling with ethylene oxide, mercury, mercury compounds acetaldehyde and formaldehyde using manual measuring methods of hazardous air pollutants.
  • Usable as detector tubes for a variety of specialized applications, such as work environment measurement, home environment gas measurement, odor measurement and air pollution testing.

Specifications

  • Model No.: GSP-400FT
  • Pump type: diaphragm type
  • Precision: ±3% of set flow rate (at specified calibration)
  • Display: digital LCD with back light, instant/integrated flow rate and suction time
  • Functionality: mass flow sensor (with temperature correction function), initial setting flow maintenance circuit, suction data storage (for 3 previous uses), automatic start
  • Power supply: 100 to 240 V AC (AC adapter included) or AA alkaline batteries × 4 (included, for backup)
  • Size: approx. 150 × 75 × 100 mm
  • Weight: approx. 500 g (batteries included)
  • Dust/water-proofing: compliant with IP54
  • Accessories: dust-proof filter × 5, connection tube
  • Flow rate range: 50 to 1,000 mL/min

Development Secret

 

As the air supplier is a later model, it incorporates many of the comments from customers in terms of functionality, etc.