(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Siphon Pump

Siphon Pump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3344-01

  • Product Type
    Handy Pump
  • Length(m)
    0.541 x 0.538 Hose Length
  • Manufacturer Product Name
    Siphon Pump BL-2
  • Part Number
    BL-2
  • JAN Code
    4560111738224
  • Material
    PE (polyethylene)
  • Internal Capacity
    1 pc.
Part Number
1-3344-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 275.00

PUMPING EQUIPMENT 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Handy Pump
  • Length(m)
    0.541 x 0.538 Hose Length
  • Manufacturer Product Name
    Siphon Pump BL-2
  • Part Number
    BL-2
  • JAN Code
    4560111738224
  • Material
    PE (polyethylene)
  • Internal Capacity
    1 pc.

Specifications of 1-3344-01

  • Product Type
    Handy Pump
  • Length(m)
    0.541 x 0.538 Hose Length
  • Manufacturer Product Name
    Siphon Pump BL-2
  • Part Number
    BL-2
  • JAN Code
    4560111738224
  • Material
    PE (polyethylene)
  • Internal Capacity
    1 pc.
Part Number
1-3344-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 275.00

PUMPING EQUIPMENT 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1