Manual-Type Pail Pump

Brand :
AS ONE

Caution

    Product Description

    Pump that can transfer oil from a pail.
    [Features]
    · A liquid feeder that sucks in when the handle is pressed down and discharges when the handle is pulled up.
    · Pump that can be inserted into the opening of a closed pail.
    · Can be used in areas with a 1‑V power supply and no compressed air.
    [Applications]
    · Ideal for transferring kerosene, light oil, cutting oil, etc.

    Manual-Type Pail Pump Details

    Manual-Type Pail Pump: related images

    Manual-Type Pail Pump image

    Common specifications

    • Manual pump flow rate (1 stroke): 200 mL
    • Liquid contacting part material: PTFE (fluororesin)
    • Total length × hose length: 632 × 350 mm
    • Discharge rate: 200 mL/stroke
    • Maximum pump head: 2 m
    • Usable fluid viscosity: 10,000 cP or less
    • Hose/gasket material: fluoropolymer
    • Weight: 1 kg

    1-3311-01 specifications

    • Liquid contacting part material: stainless steel (SUS304)

    1-3311-02 specifications

    • Liquid contacting part material: stainless steel (SUS316)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Manual-Type Pail Pump | AS ONE | MISUMI Thailand