Portable Pump

Brand :
AS ONE

Caution

    Product Description

    Simple portable pump that is lightweight and easy to carry.
    [Features]
    · Lightweight and easy to handle.
    · The CB-235J model has a 2-speed variable switch, allowing for modification of flow rate.
    [Applications]
    · Can be used to dispense chemicals and transfer them in plating plants and chemical plants, etc.
    · Ideal for replenishment of chemicals used in research laboratories and waste water treatment plants, etc.

    Portable Pump Details

    Portable Pump: related images

    Portable Pump image

    1-6428-01 specifications

    • Materials: impeller / ETFE (fluororesin), outside tube / PP (polypropylene), shaft / Hastelloy C, gasket / PE (polyethylene)
    • Plug type: 2P
    • Discharge port diameter: ø19 (discharge port diameter 19 mm) (hose nipple)
    • Power cord length: 4.4 m
    • Maximum discharge: 30 L/min
    • Maximum pump head: 5 m
    • Maximum operating temperature: 45℃
    • Maximum usable viscosity: 200 mPa·s
    • Suction port outer diameter: ø25 (suction port outer diameter 25 mm)
    • Drive source: single-phase 100 V 230 W
    • Total length: 925 mm
    • Weight: 1.8 kg
    • Accessories: ø19 (diameter 19 mm) braided hose 1.5 m × 1
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat