Liquid Chemical Transfer Handy Pump

Brand :
AS ONE

Caution

    Product Description

    Hand-held pump ideal for transferring all types of acids, alkalis and chemical solutions.
    [Features]
    · Simple operation: just submerse it in the liquid and flip a switch.
    · A liquid feeder that is PSE compliant and safe.
    · Construction that does not require the supply of any oil, etc.
    · The motor has an airtight construction to allow it to withstand poor environments.
    [Applications]
    · Can be used to dispense chemicals and transfer them in plating plants, chemical plants and research laboratories, etc.
    · Can be used for chemical replenishing in uptake and discharge processing.

    Liquid Chemical Transfer Handy Pump Details

    Liquid Chemical Transfer Handy Pump: related images

    Liquid Chemical Transfer Handy Pump image

    1-7900-01/1-7900-02/1-7900-03 specifications

    • Type for drums
    • Material: PP (polypropylene)
    • Materials contacting liquid: pipe / PP (polypropylene), propeller / PP (polypropylene), shaft / Hastelloy C, valve / PVC, seal / ceramic/Bearee FL/fluorine rubber/Hastelloy C, discharge hose / PVC
    • Max. operating viscosity: 200 cP
    • Max. operating temperature: 70℃
    • Max. pipe diameter: 48 mm
    • Discharge hose inner diameter: ø25 (inner diameter 25 mm)
    • Discharge hose length: 1.5 m
    • *Pump performance is measured with fresh water (at normal temperature).
    • *Max. pump discharge is shown with pump head of 0 m, and max. pump head is shown with pump discharge of 0 L.
    • *Max. usable viscosity is data for a polymer coagulant.
    • *Usable viscosity may decrease depending on the liquid.
    • *Shaft does not make contact with liquid.

    1-7900-01 specifications

    • Drive source: 100 V
    • Max. pump discharge rate: 80 L/min
    • Maximum pump head: 5 m
    • Size: total length / 1,297 mm, below neck / 1,055 mm
    • Weight: 5 kg

    1-7900-02 specifications

    • Drive source: 100 V 2P plug + ground line
    • Max. pump discharge rate: 60 L/min
    • Maximum pump head: 10 m
    • Size: total length / 1,297 mm, below neck / 1,055 mm
    • Weight: 5 kg
    • 2P plug + ground line

    1-7900-03 specifications

    • Drive source: air
    • Max. pump discharge rate: 80 L/min
    • Maximum pump head: 5 m
    • Size: total length / 1,355 mm, below neck / 1,055 mm
    • Weight: 3.3 kg
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat