Float Switch for Submersible Pump

Brand :
AS ONE

Caution

    Product Description

    Float Switch for Submersible Pump
    [Features]
    - Simply connect to the power plug of single-phase pump, it can be used as automatic sump pump.
    - Possible to change the water level range easily according to quantity of water.
    [Specifications]
    - Maximum operating temperature: -50℃
    - Rating voltage: AC125V
    - Rated current: 10A
    - Rated capacity: 400W
    - Cable length: 6m
    - Type: Watertight/Piggyback
    - Operation range: 20-160mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat