(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Submersible Pump

Chemical Submersible Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 50,913.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-3297-01 SALE
2-3297-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Part Number Internal Capacity

฿ 50,913.00

฿ 40,730.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 50 Hz type Submersible pump CCP-200S-5C50 Hz CCP-200S(50Hz) 1 unit

฿ 50,913.00

฿ 40,730.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 60 Hz Type Submersible pump CCP-200S-6C60 Hz CCP-200S(60Hz) 1 unit

Basic Specifications

  • Product Type
    Submersible pump
  • Size(mm)
    162×152×264
  • Discharge Quantity(ml/min)
    120000
  • Maximum Lift(mm)
    7400 (discharge quantity 0 L/min)
  • Length(m)
    4 (Cord length)
  • Material
    Liquid Contacting Part / Impeller / Casing / Motor Case: CFRPP (Carbon Fiber Reinforced Polypropylene), Mechanical Seal: Ceramic / Carbon, Main Shaft / Screws & Nuts: GFRPPS, Gaskets: FKM
  • Power Supply
    Single-Phase 100 V 200 W
  • Accessory
    Hose Barb / Union Nut (PP), Packing (FKM)
  • Connection
    Hose: φ32mm, Piping / G1 1/4
  • Weight(kg)
    4.8
  • Features
    Since the wetted part is made of a highly corrosion-resistant resin, it can be used to transport chemical liquids (organic solvent is not possible). (For acidic liquid, it is necessary to change the hose band material.)
  • Internal Capacity
    1 unit

Product Description

Submersible pump with outstanding corrosion resistance.
[Features]
· Being made of mainly CFRPP (carbon fiber reinforced polypropylene) grants it an excellent capacity for corrosion resistance.
· It is small, lightweight, easy-to-carry and simple to maintain.
[Applications]
· Ideal for transferring plating solutions for updating.
· Ideal for drainage of chemical sump pits.
· Ideal for transferring sea water.

Part Number
2-3297-01 SALE
2-3297-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Part Number Internal Capacity

฿ 50,913.00

฿ 40,730.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 50 Hz type Submersible pump CCP-200S-5C50 Hz CCP-200S(50Hz) 1 unit

฿ 50,913.00

฿ 40,730.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 60 Hz Type Submersible pump CCP-200S-6C60 Hz CCP-200S(60Hz) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Chemical Submersible Pump Details

Chemical Submersible Pump: related images

Chemical Submersible Pump image

Specifications

  • Materials contacting liquid: impeller / casing / motor case: CFRPP (carbon fiber reinforced polypropylene), mechanical seal: ceramic / carbon, main shaft / screws & nuts: GFRPPS, gaskets: FKM
  • Maximum pump head: 7.4 m (discharge rate 0 L/min)
  • Connection: hose / ø32 (diameter 32 mm), piping / G1 1/4
  • Cord length: 4 m
  • Power supply: single-phase 100 V 200 W
  • Weight: 4.8 kg
  • Size: 162 × 152 × 264 mm
  • Discharge rate: 120 L/min
  • Accessories: hose barb / union nut (PP), gasket (FKM), lifting rope 5 m (PE), hose band (SUS316), aboveground product name sticker