(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump (Short Circuit Breaker With Motor Protection Device)

Submersible Pump (Short Circuit Breaker With Motor Protection Device)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 16,527.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4213-01 SALE
1-4213-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Lift
(mm)
Manufacturer Product Name Part Number Internal Capacity

฿ 16,527.00

฿ 13,221.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 6000 Submersible pump FP-10S 50 Hz FP-10S-50(50Hz) 1 unit

฿ 16,527.00

฿ 13,221.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7000 Submersible pump FP-10S 60 Hz FP-10S-60(60Hz) 1 unit

Basic Specifications

  • Product Type
    Submersible pump
  • Size(mm)
    157 x 224 (main body)
  • Discharge Quantity(ml/min)
    30000(at5m)
  • Specification details
    Circuit breaker with motor protection device
  • Power Supply
    AC100V
  • Power Consumption(W)
    198
  • Power cord length(m)
    3 (2P Plug, With Separate Ground Connection)
  • Suction/Discharge Diameter(mm)
    Discharge φ25/φ15 (1 each of hose coupling and hose band provided)
  • Rated Output(W)
    100
  • Weight(kg)
    3.4
  • Features
    Since it is made of resin, it is rust resistant and easy to maintain. A pump only for water.
  • Internal Capacity
    1 unit

Product Description

Portable-type submersible pump (for water only) that is user-friendly and easy for anyone to use.
[Features]
· Has a handle shape that fits in your hand naturally.
· Has a lightweight and sturdy resin body.
[Applications]
· Ideal for gardening work around flower beds and trees.
· Ideal in ponds, etc., for cleaning, removing water and circulating water.

Part Number
1-4213-01 SALE
1-4213-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Lift
(mm)
Manufacturer Product Name Part Number Internal Capacity

฿ 16,527.00

฿ 13,221.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 6000 Submersible pump FP-10S 50 Hz FP-10S-50(50Hz) 1 unit

฿ 16,527.00

฿ 13,221.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7000 Submersible pump FP-10S 60 Hz FP-10S-60(60Hz) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Submersible Pump Discharge Rate 30,000 (At 5 m) mL/min Details

Submersible Pump Discharge Rate 30,000 (at 5 m) mL/min: related images

Submersible Pump Discharge Rate 30,000 (at 5 m) mL/min image

Common specifications

  • Discharge port diameter: ø25 (port diameter 25 mm) ø15 (port diameter 15 mm) (1 each of hose coupling and hose band included)
  • Power supply: 100 V AC
  • Power consumption: 198 W
  • Rated output: 100 W
  • Power cord length: 3 m (2P plug and separate ground connection)
  • Main body size: 157 × 224 mm
  • Weight: 3.4 kg
  • Circuit breaker with motor protection device
  • Discharge rate: 30 L/min (at 5 m)

1-4213-01 specifications

  • Maximum pump head: 6.0 m

1-4213-02 specifications

  • Maximum pump head: 7.0 m