(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submersible Pump, Discharge Amount 110,000 ml/min

Submersible Pump, Discharge Amount 110,000 ml/min

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-3298-02

  • Product Type
    Submersible pump
  • Size(mm)
    215×215×315
  • Details Type
    60 Hz Type
  • Discharge Quantity(ml/min)
    110000
  • Maximum Lift(mm)
    70000
  • Manufacturer Product Name
    Submersible Pump RMG-3000 (60 Hz)
  • Part Number
    RMG-3000(60Hz)
  • JAN Code
    4960673689123
  • Material
    Main body: PP (polypropylene), Wetted part: PP (polypropylene), Glass fiber wetted part: PP (polypropylene) and glass fiber
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    300
  • Accessory
    Hose Band φ25mm/Hose Coupling Set/Barb φ25mm/Hanging Rope 8 m
  • Power cord length(m)
    5
  • Current(A)
    3.2 (Rated Current)
  • Weight(kg)
    4.3
  • Features
    It has a lightweight and rust-free resin body.
  • Internal Capacity
    1 unit
Part Number
2-3298-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 8,400.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Submersible pump
  • Size(mm)
    215×215×315
  • Details Type
    60 Hz Type
  • Discharge Quantity(ml/min)
    110000
  • Maximum Lift(mm)
    70000
  • Manufacturer Product Name
    Submersible Pump RMG-3000 (60 Hz)
  • Part Number
    RMG-3000(60Hz)
  • JAN Code
    4960673689123
  • Material
    Main body: PP (polypropylene), Wetted part: PP (polypropylene), Glass fiber wetted part: PP (polypropylene) and glass fiber
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    300
  • Accessory
    Hose Band φ25mm/Hose Coupling Set/Barb φ25mm/Hanging Rope 8 m
  • Power cord length(m)
    5
  • Current(A)
    3.2 (Rated Current)
  • Weight(kg)
    4.3
  • Features
    It has a lightweight and rust-free resin body.
  • Internal Capacity
    1 unit

Product Description

With a rust-resistant resin body and a thermal protector reliable for long-term continuous operation, it can be used for various purposes from drainage in civil engineering and construction sites to drainage and irrigation for farming and gardening.

Specifications of 2-3298-02

  • Product Type
    Submersible pump
  • Size(mm)
    215×215×315
  • Details Type
    60 Hz Type
  • Discharge Quantity(ml/min)
    110000
  • Maximum Lift(mm)
    70000
  • Manufacturer Product Name
    Submersible Pump RMG-3000 (60 Hz)
  • Part Number
    RMG-3000(60Hz)
  • JAN Code
    4960673689123
  • Material
    Main body: PP (polypropylene), Wetted part: PP (polypropylene), Glass fiber wetted part: PP (polypropylene) and glass fiber
  • Power Supply
    Single-Phase 100 V
  • Power Consumption(W)
    300
  • Accessory
    Hose Band φ25mm/Hose Coupling Set/Barb φ25mm/Hanging Rope 8 m
  • Power cord length(m)
    5
  • Current(A)
    3.2 (Rated Current)
  • Weight(kg)
    4.3
  • Features
    It has a lightweight and rust-free resin body.
  • Internal Capacity
    1 unit
Part Number
2-3298-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 8,400.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1