(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump Maximum Discharge Amount (l/min) 20

Diaphragm Pump Maximum Discharge Amount (l/min) 20

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-8124-01

  • Product Type
    Fluid feed pump
  • Size(mm)
    195×183×195
  • Details Type
    P Type
  • Discharge Quantity(ml/min)
    20 (maximum)
  • Manufacturer Product Name
    Diaphragm Pump DP-10BPT
  • Part Number
    DP-10BPT
  • JAN Code
    4945831000354
  • Material
    Main body (wetted part) / Glass-reinforced polypropylene (valve), Valve seat / Glass-reinforced polypropylene (valve), Ball / PTFE (polytetrafluoroethylene)
  • Maximum Discharge Pressure(kPa)
    490(5kgf/cm2)
  • Weight(kg)
    3.2
  • Features
    It is an air-driven type with explosion-proof specification. Use for mounting on equipment.
  • Internal Capacity
    1 unit
Part Number
6-8124-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Part Number JAN Code Material Maximum Discharge Pressure
(kPa)
Weight
(kg)
Internal Capacity

฿ 52,383.00

฿ 41,906.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 195×183×195 P Type Diaphragm Pump DP-10BPT DP-10BPT 4945831000354 Main body (wetted part) / Glass-reinforced polypropylene (valve), Valve seat / Glass-reinforced polypropylene (valve), Ball / PTFE (polytetrafluoroethylene) 490(5kgf/cm2) 3.2 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Discharge Quantity(ml/min)
    20 (maximum)
  • Features
    It is an air-driven type with explosion-proof specification. Use for mounting on equipment.
  • Internal Capacity
    1 unit

Product Description

It is an air-driven type with explosion-proof specification. Use for mounting on equipment.

Specifications of 6-8124-01

  • Product Type
    Fluid feed pump
  • Size(mm)
    195×183×195
  • Details Type
    P Type
  • Discharge Quantity(ml/min)
    20 (maximum)
  • Manufacturer Product Name
    Diaphragm Pump DP-10BPT
  • Part Number
    DP-10BPT
  • JAN Code
    4945831000354
  • Material
    Main body (wetted part) / Glass-reinforced polypropylene (valve), Valve seat / Glass-reinforced polypropylene (valve), Ball / PTFE (polytetrafluoroethylene)
  • Maximum Discharge Pressure(kPa)
    490(5kgf/cm2)
  • Weight(kg)
    3.2
  • Features
    It is an air-driven type with explosion-proof specification. Use for mounting on equipment.
  • Internal Capacity
    1 unit
Part Number
6-8124-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Part Number JAN Code Material Maximum Discharge Pressure
(kPa)
Weight
(kg)
Internal Capacity

฿ 52,383.00

฿ 41,906.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 195×183×195 P Type Diaphragm Pump DP-10BPT DP-10BPT 4945831000354 Main body (wetted part) / Glass-reinforced polypropylene (valve), Valve seat / Glass-reinforced polypropylene (valve), Ball / PTFE (polytetrafluoroethylene) 490(5kgf/cm2) 3.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1