Diaphragm Metering Pump

Brand :
AS ONE

Caution

    Product Description

    Metering pump made for stability, energy conservation and ease of use.
    [Features]
    · Suppresses liquid feeding ability during shutoff operation and has a built-in SAFE mode that prevents pressure increases.
    · Has a built-in ECO mode that cuts the power-on time based on the discharge pressure to improve energy efficiency.
    · Has a variety of control functions built-in.
    [Applications]
    · Ideal for water treatment chemical injection in cooling towers and controlling water quality in tap water, hot springs, and pools.

    Diaphragm-Type Metering Pump Details

    Diaphragm-Type Metering Pump: related images

    Diaphragm-Type Metering Pump image

    1-6615-11/1-6615-12/1-6615-13 specifications

    • Possible discharge viscosity: 50 mPa s (MAX)
    • Max. suction pump head: 1.5 m (for normal temperatures and fresh water)
    • Operating liquid temperature: 0 to 40℃
    • Display: high-luminosity LED
    • Functions: pulse proportion / external suspension control & alarm output
    • Power supply: 100 to 240 V AC 50/60 Hz
    • Size: 147.0 × 150.5 × 216.0 mm
    • Weight: 1.8 kg
    • Dustproofing and waterproofing: equivalent to IP65
    • Maximum discharge pressure: 1.0 MPa
    • Accessories: PVC (polyvinyl chloride resin) braided hose (3 m), soft PVC for air vent (polyvinyl chloride resin) hose (ø4 × ø6 (diameter 4 × 6 mm) / 1 m) / siphon stopper check valve, foot valve, pump mounting bolt, nut (M5 × 30) × 2
    • Solenoid drive

    1-6615-11 specifications

    • Materials contacting liquid: pump head / fitting: PVC (polyvinyl chloride resin), diaphragm: PTFE (polytetrafluoroethylene), check ball: ceramic, valve seat / o-ring: ethylene propylene rubber
    • Maximum discharge rate: 30 mL/min
    • Connection port diameter: ø4 × 9 (connection port diameter 4 × 9 mm)

    1-6615-12 specifications

    • Materials contacting liquid: pump head / fitting: PVC (polyvinyl chloride resin), diaphragm: PTFE (polytetrafluoroethylene), check ball: ceramic, valve seat / o-ring: fluorine rubber
    • Maximum discharge rate: 60 mL/min
    • Connection port diameter: ø4 × 9 (connection port diameter 4 × 9 mm)

    1-6615-13 specifications

    • Materials contacting liquid: pump head / fitting: PVC (polyvinyl chloride resin), diaphragm: PTFE (polytetrafluoroethylene), check ball: ceramic, valve seat / o-ring: ethylene propylene rubber
    • Maximum discharge rate: 60 mL/min
    • Connection port diameter: ø6 × 11 (connection port diameter 6 × 11 mm)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat