(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube for Feeding Pump

Tube for Feeding Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1973-10

  • Product Type
    Tubing pump
  • I.D. XO.D.(mm)
    9.7×14.6
  • Overall Length(m)
    15
  • Specifications
    Noprene
  • Manufacturer Product Name
    Tube for Feeding Pump 6404-36
  • Part Number
    06404-36
  • Tube part number
    L/S36
  • Features
    Tube for Master Flex.
  • Internal Capacity
    1 pc.
Part Number
1-1973-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 25,789.00

฿ 20,631.20

PUMPING EQUIPMENT 1 Piece(s) 11 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tubing pump
  • I.D. XO.D.(mm)
    9.7×14.6
  • Overall Length(m)
    15
  • Specifications
    Noprene
  • Manufacturer Product Name
    Tube for Feeding Pump 6404-36
  • Part Number
    06404-36
  • Tube part number
    L/S36
  • Features
    Tube for Master Flex.
  • Internal Capacity
    1 pc.

Product Description

Tube for Master Flex.

Specifications of 1-1973-10

  • Product Type
    Tubing pump
  • I.D. XO.D.(mm)
    9.7×14.6
  • Overall Length(m)
    15
  • Specifications
    Noprene
  • Manufacturer Product Name
    Tube for Feeding Pump 6404-36
  • Part Number
    06404-36
  • Tube part number
    L/S36
  • Features
    Tube for Master Flex.
  • Internal Capacity
    1 pc.
Part Number
1-1973-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 25,789.00

฿ 20,631.20

PUMPING EQUIPMENT 1 Piece(s) 11 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1