(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Load Pump Head II

Easy Load Pump Head II

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,612.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9248-01 SALE
1-9248-02 SALE
1-9248-03 SALE
1-9248-04 SALE
1-9248-11
1-9248-12
1-9248-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Details Type Compatible Tube No. Manufacturer Product Name Part Number Material Features Internal Capacity

฿ 33,593.00

฿ 26,874.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thin Tubes (without adjustment knob) L/S13・14・16・25・17・18 Pump Head II 77200-60 77200-60 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 38,718.00

฿ 30,974.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thin Tubes (with adjustment knob) L/S13・14・16・25・17・18 Pump Head II 77201-60 77201-60 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 33,593.00

฿ 26,874.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thick Tubes (Without Adjustment Knob) L/S15・24・35・36 Pump Head II 77200-62 77200-62 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 38,718.00

฿ 30,974.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thick Tubes (With Adjustment Knob) L/S15・24・35・36 Pump Head II 77201-62 77201-62 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 4,612.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (2 pcs) - Pump Head II 77200-02 77200-02 Stainless Steel (SUS303) - 1 pc.

฿ 5,125.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (3 pcs) - Pump Head II 77200-03 77200-03 Stainless Steel (SUS303) - 1 pc.

฿ 5,408.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (4 pcs) - Pump Head II 77200-04 77200-04 Stainless Steel (SUS303) - 1 pc.

Basic Specifications

Product Description

Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45° angle.

Part Number
1-9248-01 SALE
1-9248-02 SALE
1-9248-03 SALE
1-9248-04 SALE
1-9248-11
1-9248-12
1-9248-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Details Type Compatible Tube No. Manufacturer Product Name Part Number Material Features Internal Capacity

฿ 33,593.00

฿ 26,874.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thin Tubes (without adjustment knob) L/S13・14・16・25・17・18 Pump Head II 77200-60 77200-60 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 38,718.00

฿ 30,974.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thin Tubes (with adjustment knob) L/S13・14・16・25・17・18 Pump Head II 77201-60 77201-60 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 33,593.00

฿ 26,874.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thick Tubes (Without Adjustment Knob) L/S15・24・35・36 Pump Head II 77200-62 77200-62 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 38,718.00

฿ 30,974.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) - For Thick Tubes (With Adjustment Knob) L/S15・24・35・36 Pump Head II 77201-62 77201-62 Rotor / Mounting Bracket: Stainless Steel (SUS303), Case: PPS (Polyphenylene Sulfide) Automatic retention holds tubing securely in place with no manual adjustment. Pulsation is reduced due to 2 rollers offset at a 45˚ angle. 1 pc.

฿ 4,612.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (2 pcs) - Pump Head II 77200-02 77200-02 Stainless Steel (SUS303) - 1 pc.

฿ 5,125.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (3 pcs) - Pump Head II 77200-03 77200-03 Stainless Steel (SUS303) - 1 pc.

฿ 5,408.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Option Mounting Bracket for Interlocking Pump Heads (4 pcs) - Pump Head II 77200-04 77200-04 Stainless Steel (SUS303) - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1