(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-7870-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Applicable Tube Inner and Outer Diameter (φ mm) |
Material | Power Supply | Weight (kg) |
Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,127.00 ฿ 37,701.60 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 19 Day(s) | 5~1000 | 120×180×200 | Tubing pump TP-20SA | TP-20SA | 4571110733035 | I.D.×O.D.: φ6×φ9/φ7×φ10 | Main Body: Steel, Paint Compatible Tube: Silicon Tygon® PharMed® | VAC 100–240 | - | - | Flow range is limited by tube diameter. | 1 unit |
Pump capable of stable liquid feeing even at a high flow rate.
[Features]
· Uses a high-precision stepping motor, giving it excellent precision and durability.
· Supports a wide range of flow rates and is very stable.
· Has excellent reproducibility and stability of rotational speed and is capable of highly stable usage even with load fluctuations, etc.
· Self-pumping system that does not require pump priming.
· Has an LED lamp that shows the direction of rotation.
· Easy-to-exchange tubes.
Part Number |
---|
2-7870-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Size (mm) |
Manufacturer Product Name | Part Number | JAN Code | Applicable Tube Inner and Outer Diameter (φ mm) |
Material | Power Supply | Weight (kg) |
Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,127.00 ฿ 37,701.60 |
PUMPS FOR HOSE AND PIPE | 1 Piece(s) | 19 Day(s) | 5~1000 | 120×180×200 | Tubing pump TP-20SA | TP-20SA | 4571110733035 | I.D.×O.D.: φ6×φ9/φ7×φ10 | Main Body: Steel, Paint Compatible Tube: Silicon Tygon® PharMed® | VAC 100–240 | - | - | Flow range is limited by tube diameter. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
TP-10SA
Uses a high precision stepping motor, giving it excellent precision and durability. Has excellent reproducibility and stability of rotational speed, and is capable of highly stable usage even with a changing load.
Self-pumping system that does not require pump priming.
TP-20SA
Has an LED lamp that shows the direction of rotation.
Easy-to-exchange tubes.
Part No. | Model Number | Flow Rate (mL/min) *#*#* | Rotational Speed (rpm) | Note / JAN Code |
---|---|---|---|---|
2-7870-01 | TP-10SA | 0.1 to 90 | 2 to 150 | 4580110237986 |
2-7870-02 | TP-20SA | 5 to 1,000 | 2 to 150 | 4571110733035 |
Model No. | TP-10SA | TP-20SA |
---|---|---|
Motor | Stepping Motor | |
Pump Section | Ring Pump | 2 Roller Pump |
Compatible Tube Materials | Silicon / Tygon / PharMed® | |
Compatible Tube Inner × Outer Diameter | ø1 × ø3 mm / ø2 × ø4 mm / ø3 × ø5 mm / ø4 × ø6 mm | ø6 × ø9 mm / ø7 × ø10 mm |
Forward/Reverse Operation Switching Function | Yes (LED Display) | |
Flow Rate | 0.1 to 90 mL/min | 5 to 1,000 mL/min |
Rotational Speed | 2 to 150 rpm | 1 to 250 rpm |
Main Body Material | Steel Coating | |
Size | 120 × 125 × 150 mm | 120 × 180 × 200 mm |
Weight | 1.5 kg | 2.4 kg |
Power Supply | 100 to 240 V AC 50/60 Hz | |
Plug Type | 2P Plug (AC Adapter) |
How can we improve?
How can we improve?