(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bag Filter with Strap

Bag Filter with Strap

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 510.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5853-11
1-5853-12 SALE
1-5853-13
2-7854-01 SALE
2-7854-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number Material Cloth thickness
(mm)
Air permeability Capacity

฿ 510.35

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 80×240 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-01 NHF-01 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,317.00

฿ 351.51

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100×300 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-02 NHF-02 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 784.51

DEIONIZATION & PURE WATER 1 Piece(s) 31 Day(s) 120×360 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-03 NHF-03 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,440.00

฿ 440.64

DEIONIZATION & PURE WATER 1 Piece(s) Same day 80×240 PP1105 (Mesh Fabric Product) Filter with Strap KHF-01 KHF-01 PP (Polypropylene) 0.7 120 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,687.00

฿ 510.65

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100×300 PP1105 (Mesh Fabric Product) Filter with Strap KHF-02 KHF-02 PP (Polypropylene) 0.7 120 cm3/cm2.sec (Standard Value) 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Features
    Can be used for collecting powder in gas, removing coarse dust, removing mist, liquid filtration, etc. Aperture can be tightened with included draw string for securing to equipment. Bag made of fabric with durability and washability. NHF type has piloerected inner surface.
  • Capacity
    1 pc.

Product Description

Can be used for collecting powder in gas, removing coarse dust, removing mist, liquid filtration, etc. Aperture can be tightened with included drawstring for securing to equipment. A strong woven fabric bag which can be cleaned. NHF type has brushed inner surface.

Part Number
1-5853-11
1-5853-12 SALE
1-5853-13
2-7854-01 SALE
2-7854-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number Material Cloth thickness
(mm)
Air permeability Capacity

฿ 510.35

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 80×240 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-01 NHF-01 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,317.00

฿ 351.51

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100×300 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-02 NHF-02 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 784.51

DEIONIZATION & PURE WATER 1 Piece(s) 31 Day(s) 120×360 TR2027S Flannel (woven wool fabric) Bag Filter with Strap NHF-03 NHF-03 Polyester 1.1 10 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,440.00

฿ 440.64

DEIONIZATION & PURE WATER 1 Piece(s) Same day 80×240 PP1105 (Mesh Fabric Product) Filter with Strap KHF-01 KHF-01 PP (Polypropylene) 0.7 120 cm3/cm2.sec (Standard Value) 1 pc.

฿ 1,687.00

฿ 510.65

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100×300 PP1105 (Mesh Fabric Product) Filter with Strap KHF-02 KHF-02 PP (Polypropylene) 0.7 120 cm3/cm2.sec (Standard Value) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1