(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Activated Carbon Filter

Activated Carbon Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-5742-02

  • Product Type
    Filter
  • Details Type
    Fibrous 4L type
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    10 Equivalent
  • Manufacturer Product Name
    Activated Carbon Filter FD (Fiber Activated Carbon)
  • Manufacturer Model Number
    FD
  • Max. Flow(L/min)
    4
  • Filter Material
    Fibrous activated carbon
  • Operating water pressure(°C)
    2~40
  • Features
    An activated carbon filter focusing on chlorine removal ability./Effectively removes free chlorine or organic compounds which produce bad odors. FD's filtration material is fibrous activated carbon; it has a large contact surface for water, and there will be only a small amount of pressure loss.
  • Capacity
    1 pc.
Part Number
1-5742-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,024.58

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Details Type
    Fibrous 4L type
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    10 Equivalent
  • Manufacturer Product Name
    Activated Carbon Filter FD (Fiber Activated Carbon)
  • Manufacturer Model Number
    FD
  • Max. Flow(L/min)
    4
  • Filter Material
    Fibrous activated carbon
  • Operating water pressure(°C)
    2~40
  • Features
    An activated carbon filter focusing on chlorine removal ability./Effectively removes free chlorine or organic compounds which produce bad odors. FD's filtration material is fibrous activated carbon; it has a large contact surface for water, and there will be only a small amount of pressure loss.
  • Capacity
    1 pc.

Product Description

Activated carbon filter that excels at removing residual chlorine and odor.
[Features]
· Effectively absorbs the free chlorine and organic compounds that are the source of the odor.
· Coconut shell granular activated carbon with a relatively fine filtration precision (at approx. 1 µ).
· Filter materials: granular activated carbon (compression molded).
· Compatible housing size: 1 inch.
· Standard flow rate (L/min): 4 or less.
· Operating temperature: 2 to 4°C.
· Total length: 25 mm.

Specifications of 1-5742-02

  • Product Type
    Filter
  • Details Type
    Fibrous 4L type
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    10 Equivalent
  • Manufacturer Product Name
    Activated Carbon Filter FD (Fiber Activated Carbon)
  • Manufacturer Model Number
    FD
  • Max. Flow(L/min)
    4
  • Filter Material
    Fibrous activated carbon
  • Operating water pressure(°C)
    2~40
  • Features
    An activated carbon filter focusing on chlorine removal ability./Effectively removes free chlorine or organic compounds which produce bad odors. FD's filtration material is fibrous activated carbon; it has a large contact surface for water, and there will be only a small amount of pressure loss.
  • Capacity
    1 pc.
Part Number
1-5742-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,024.58

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Activated Carbon Filter Details

Activated Carbon Filter: related images

Activated Carbon Filter image

1-5742-01/1-5742-02 specifications

  • Filtration accuracy: 10 μm equivalent
  • Flow rate: 4 L/min
  • Operating temperature: 2 to 40℃
  • Total length: 250 mm

1-5742-01 specifications

  • Filter materials: granular activated carbon (compression molded)

1-5742-02 specifications

  • Filter materials: fibrous activated carbon

1-5742-04 specifications

  • Granular activated carbon (compression molded)
  • Size: total length 500 mm