(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter Filtration Accuracy (um) 1–50

Cartridge Filter Filtration Accuracy (um) 1–50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9008-02

  • Product Type
    Filter
  • Details Type
    PPS
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    1
  • Manufacturer Product Name
    Cartridge Filter PPS-10-1
  • Manufacturer Model Number
    PPS-10-1
  • Material
    PP (Polypropylene)
  • Flow Rate(L/min)
    4 (Standard)
  • Features
    Laminated integral molding type that uses microfiber. Features excellent strength and filtration properties.
  • Capacity
    1 pc.
Part Number
1-9008-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 319.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Details Type
    PPS
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    1
  • Manufacturer Product Name
    Cartridge Filter PPS-10-1
  • Manufacturer Model Number
    PPS-10-1
  • Material
    PP (Polypropylene)
  • Flow Rate(L/min)
    4 (Standard)
  • Features
    Laminated integral molding type that uses microfiber. Features excellent strength and filtration properties.
  • Capacity
    1 pc.

Product Description

Laminated integral molding type that uses microfiber. It possesses excellent strength and filtration.

Specifications of 1-9008-02

  • Product Type
    Filter
  • Details Type
    PPS
  • Overall Length(mm)
    250
  • Filtration Accuracy(μm)
    1
  • Manufacturer Product Name
    Cartridge Filter PPS-10-1
  • Manufacturer Model Number
    PPS-10-1
  • Material
    PP (Polypropylene)
  • Flow Rate(L/min)
    4 (Standard)
  • Features
    Laminated integral molding type that uses microfiber. Features excellent strength and filtration properties.
  • Capacity
    1 pc.
Part Number
1-9008-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 319.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1