(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing (Transparent/White)

Filter Housing (Transparent/White)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-5740-02

  • Product Type
    Housing
  • Size(mm)
    φ115×302
  • Color
    Transparency
  • Connection Dia.
    PT1/4
  • Manufacturer Product Name
    Filter Housing Transparent 1/4PT
  • Manufacturer Model Number
    Transparency 1/4PT
  • Detailed Specifications
    PT1/4 x O.D. ⌀6 mm Hose Nipples x 2 pcs
  • Material
    Transparent case: Styrene acrylonitrile, O-ring: NBR (Nitrile Rubber)
  • Gasket/O-Ring
    Inner Diameter Approx. ø84 mm
  • Operating water pressure(°C)
    2~40
  • Guaranteed pressure(kgf/cm2)
    Up to 5
  • Capacity
    1 pc.
Part Number
1-5740-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,062.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Housing
  • Size(mm)
    φ115×302
  • Color
    Transparency
  • Connection Dia.
    PT1/4
  • Manufacturer Product Name
    Filter Housing Transparent 1/4PT
  • Manufacturer Model Number
    Transparency 1/4PT
  • Detailed Specifications
    PT1/4 x O.D. ⌀6 mm Hose Nipples x 2 pcs
  • Material
    Transparent case: Styrene acrylonitrile, O-ring: NBR (Nitrile Rubber)
  • Gasket/O-Ring
    Inner Diameter Approx. ø84 mm
  • Operating water pressure(°C)
    2~40
  • Guaranteed pressure(kgf/cm2)
    Up to 5
  • Capacity
    1 pc.

Product Description

Plastic housing compatible with 25‑mm long cartridge filters.
[Features]
· The standard flow rate is meant to be 4 L/min or less (flow rate must be adjusted).
· Main body dimensions (approx.): ø119 × 34 (diameter 119 × 34 mm).
· Guaranteed pressure resistance: 4 kgf/cm2 or less.
· Pressure at which leaks start to occur: 12 to 15 kgf/cm2.
· Rupture pressure: around 2 kgf/cm2 (reference data for a new product).
[Applications]
· Can be used with all types of 1-inch cartridge filters and activated carbon filters, etc.

Specifications of 1-5740-02

  • Product Type
    Housing
  • Size(mm)
    φ115×302
  • Color
    Transparency
  • Connection Dia.
    PT1/4
  • Manufacturer Product Name
    Filter Housing Transparent 1/4PT
  • Manufacturer Model Number
    Transparency 1/4PT
  • Detailed Specifications
    PT1/4 x O.D. ⌀6 mm Hose Nipples x 2 pcs
  • Material
    Transparent case: Styrene acrylonitrile, O-ring: NBR (Nitrile Rubber)
  • Gasket/O-Ring
    Inner Diameter Approx. ø84 mm
  • Operating water pressure(°C)
    2~40
  • Guaranteed pressure(kgf/cm2)
    Up to 5
  • Capacity
    1 pc.
Part Number
1-5740-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 2,062.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Filter Housing, Transparent/White Details

Filter Housing, Transparent/White image

Filter Housing, Transparent/White image

1-5740-01/1-5740-02 specifications

  • Compatible filter size: 10 in
  • Materials: cap / PP (polypropylene), case / styrene acrylonitrile, O-ring (approx. ø84 (inner diameter approx. 84 mm)) / NBR (nitrile rubber)
  • Size: ø115 × 302 mm
  • Temperature of flowing liquid: 4 to 40℃
  • Normal pressure: 0.35 MPa or less

1-5740-01 specifications

  • PT1/2 × ø8 (outer diameter 8 mm) hose nipples × 2 included

1-5740-02 specifications

  • PT1/4 × ø6 (outer diameter 6 mm) hose nipples × 2 included