(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3134-01 |
1-3134-02 |
1-3134-03 |
1-3134-04 |
1-3134-05 |
1-3134-14 |
1-3136-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Amount of Water Sample | Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Supply Water Quality (ms/m) |
Accessory | Operating Temperature (°C) |
Water Sample Quality | Max Operating Pressure (Mpa) |
Standard flow (L/h) |
ion exchange resin (L) |
Internal Diameter (φ mm) |
Pure Meter | Features | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49,272.00 ฿ 39,417.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1350L/cycle | - | - | φ260×630 | Cartridge Water Purifier Demiace DX-07 | DX-07 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 20~150 | 7.5 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 53,377.00 ฿ 42,701.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1900L/cycle | - | - | φ260×909 | Cartridge Water Purifier Demiace DX-10 | DX-10 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 30~200 | 10 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 66,607.00 ฿ 53,285.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 3000L/cycle | - | - | φ260×1062 | Cartridge Water Purifier Demiace DX-15 | DX-15 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 50~350 | 15 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 36,953.00 ฿ 29,562.40 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1350L/cycle | - | - | φ260×620 | Cartridge Type Purifier KB-07 | KB-07 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 20~150 | 7.5 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 Set | ||
฿ 51,553.00 ฿ 41,242.40 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 3000L/cycle | - | - | φ260×1050 | Cartridge Type Purifier KB-15 | KB-15 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 50~350 | 15 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 Set | ||
฿ 2,395.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Filter | - | Option | Carbon Cartridge (Filter for Pretreatment) | - | Cartridge Water Purifier, Filter for Pretreatment | Carbon Cartridge (Filter for Pretreatment) | - | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 6,745.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Other | - | Option | Type 10 Resin recycle cost | - | Cartridge Water Purifier, 10 Type Resin Recycling Cost | Type 10 Resin recycle cost | - | - | - | - | - | - | - | - | - | - | Resin recycling is achieved by replacing the cylinder. | 1 pc. |
Cartridge type water distillation/purifying device with a sampling rate of 1,350 to 3,000 L/cycle.
[Features]
· Once the purity has declined, the pure meter will show that it is time to replace the ion exchange resin. (red light)
· To regenerate the resin, replace the cylinder.
· Accessories: Ion exchange resin, pure meter (water quality meter), and hose 2 m × 2.
* Resin is regenerated via changing the cylinder.
[Applications]
· By attaching the included multipurpose connector to a faucet, a hose can be connected to sample water.
Part Number |
---|
1-3134-01 |
1-3134-02 |
1-3134-03 |
1-3134-04 |
1-3134-05 |
1-3134-14 |
1-3136-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Amount of Water Sample | Other | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Supply Water Quality (ms/m) |
Accessory | Operating Temperature (°C) |
Water Sample Quality | Max Operating Pressure (Mpa) |
Standard flow (L/h) |
ion exchange resin (L) |
Internal Diameter (φ mm) |
Pure Meter | Features | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49,272.00 ฿ 39,417.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1350L/cycle | - | - | φ260×630 | Cartridge Water Purifier Demiace DX-07 | DX-07 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 20~150 | 7.5 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 53,377.00 ฿ 42,701.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1900L/cycle | - | - | φ260×909 | Cartridge Water Purifier Demiace DX-10 | DX-10 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 30~200 | 10 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 66,607.00 ฿ 53,285.60 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 3000L/cycle | - | - | φ260×1062 | Cartridge Water Purifier Demiace DX-15 | DX-15 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 50~350 | 15 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 unit | ||
฿ 36,953.00 ฿ 29,562.40 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 1350L/cycle | - | - | φ260×620 | Cartridge Type Purifier KB-07 | KB-07 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 20~150 | 7.5 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 Set | ||
฿ 51,553.00 ฿ 41,242.40 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Cartridge Type Purifier | 3000L/cycle | - | - | φ260×1050 | Cartridge Type Purifier KB-15 | KB-15 | 20 or Less (200 μs/cm or Less) | Ion Exchange Resin, Pure Meter (Water Quality Meter), Hose 2 m x 2 | 30 (Highest) | 0.1 ms/m or less (1 μs/cm or less) | Approximately 0.34 | 50~350 | 15 | 12 (Connector Hose) | Digital Display Type 0.0-15 FM·cm 100 VAC 5 VA LED 3-Color Indicator, Red <1.0 MΩ·cm, Orange <5.0 MΩ·cm, Green >5.0 MΩ·cm | When there is a drop in purity, the pure meter indicates that it is time to replace the ion exchange resin (red lamp glows). By fitting the faucet with the all-purpose socket that has been provided, the hose can be connected to supply pure water. | - | 1 Set | ||
฿ 2,395.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Filter | - | Option | Carbon Cartridge (Filter for Pretreatment) | - | Cartridge Water Purifier, Filter for Pretreatment | Carbon Cartridge (Filter for Pretreatment) | - | - | - | - | - | - | - | - | - | - | - | 1 pc. | ||
฿ 6,745.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | Other | - | Option | Type 10 Resin recycle cost | - | Cartridge Water Purifier, 10 Type Resin Recycling Cost | Type 10 Resin recycle cost | - | - | - | - | - | - | - | - | - | - | Resin recycling is achieved by replacing the cylinder. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
DX-07/DX-15/DX-10
Housing Set FR Type mounting example
Housing Set F Type mounting example
Housing Set R Type mounting example
Carbon Cartridge, Wind Cartridge Filter
Part No. | Model Number | Size (mm) |
---|---|---|
1-3134-01 | DX-07 | ø260 × 630 |
1-3134-02 | DX-10 | ø260 × 909 |
1-3134-03 | DX-15 | ø260 × 1,062 |
1-3134-04 | KB-07 | ø260 × 620 |
1-3134-05 | KB-15 | ø260 × 1,050 |
1-3135-01 | 07 Type, Spare Cylinder | ø167 × 506 |
1-3135-02 | Type 10, Spare Cylinder | ø167 × 785 |
1-3135-03 | Type 15, Spare Cylinder | ø167 × 938 |
1-3136-01 | Type 07, Resin Recycling Cost | Type 07, Resin Recycling Cost |
1-3136-02 | Type 10, Resin Recycling Cost | Type 10, Resin Recycling Cost |
1-3136-03 | Type 15, Resin Recycling Cost | Type 15, Resin Recycling Cost |
1-3134-11 | Filter Housing Set F Type | Filter Housing Set F Type |
1-3134-12 | Filter Housing Set R Type | Filter Housing Set R Type |
1-3134-13 | Filter Housing Set FR Type | Filter Housing Set FR Type |
1-3134-14 | Carbon Cartridge (Filter For Pretreatment) | Carbon Cartridge (Filter For Pretreatment) |
1-3134-15 | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 1 μm) | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 1 μm) |
1-3134-16 | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 5 μm) | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 5 μm) |
1-3134-17 | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 10 μm) | Wind Cartridge Filter (For Post-Treatment, Filtration Accuracy: 10 μm) |
*Dimensional outline drawing (1-3134-01 to 03)
How can we improve?
How can we improve?