(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS ONE Corporation Cartridge Water Deionizer, Water Collection Volume 150 to 3,800 L

AS ONE Corporation Cartridge Water Deionizer, Water Collection Volume 150 to 3,800 L

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-3176-31

  • Product Type
    Cartridge Type Purifier
  • Power Supply(V)
    AA Batteries x 2 (Included for Testing) or AC Adapter (Sold Separately)
  • Size(mm)
    120×112×39
  • Manufacturer Product Name
    Electric conductivity meter RG-12
  • Manufacturer Model Number
    RG-12 Electric Conductivity Meter
  • Water quality management alarm function(μs/cm)
    When 1 (standard setting value) is exceeded, buzzer sounds and indicator blinks.
  • Display range(μs/cm)
    0.0 to 99.9 (electrical conductance)
  • Electrical conductivity display range(μs/cm)
    0.0~99.9
  • Footnotes
    The water quality meter is not attached to the cylinder. Resin regeneration type required the cylinder to be replaced. There are various filters for pre-processing and post-processing.
  • Capacity
    1 pc.
Part Number
1-3176-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,803.00

฿ 19,842.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cartridge Type Purifier
  • Power Supply(V)
    AA Batteries x 2 (Included for Testing) or AC Adapter (Sold Separately)
  • Size(mm)
    120×112×39
  • Manufacturer Product Name
    Electric conductivity meter RG-12
  • Manufacturer Model Number
    RG-12 Electric Conductivity Meter
  • Water quality management alarm function(μs/cm)
    When 1 (standard setting value) is exceeded, buzzer sounds and indicator blinks.
  • Display range(μs/cm)
    0.0 to 99.9 (electrical conductance)
  • Electrical conductivity display range(μs/cm)
    0.0~99.9
  • Footnotes
    The water quality meter is not attached to the cylinder. Resin regeneration type required the cylinder to be replaced. There are various filters for pre-processing and post-processing.
  • Capacity
    1 pc.

Product Description

The electrode closing plug is used to close up the port installed on the water quality meter and the electrical conductivity meter of G-5D, 10D and 20C when the water quality meter and the electrical conductivity meter are not in use.

Specifications of 1-3176-31

  • Product Type
    Cartridge Type Purifier
  • Power Supply(V)
    AA Batteries x 2 (Included for Testing) or AC Adapter (Sold Separately)
  • Size(mm)
    120×112×39
  • Manufacturer Product Name
    Electric conductivity meter RG-12
  • Manufacturer Model Number
    RG-12 Electric Conductivity Meter
  • Water quality management alarm function(μs/cm)
    When 1 (standard setting value) is exceeded, buzzer sounds and indicator blinks.
  • Display range(μs/cm)
    0.0 to 99.9 (electrical conductance)
  • Electrical conductivity display range(μs/cm)
    0.0~99.9
  • Footnotes
    The water quality meter is not attached to the cylinder. Resin regeneration type required the cylinder to be replaced. There are various filters for pre-processing and post-processing.
  • Capacity
    1 pc.
Part Number
1-3176-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,803.00

฿ 19,842.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cartridge Water Purifier External Appearance

G-5D

G-5D

G-5D

G-5D

G-10D

G-10D

G-20C

G-20C

Replacement cartridge for G-1HB

Replacement cartridge for G-1HB

RG-8A Water Quality Meter and RG-12 Electrical Conductivity Meter Contents

RG-8A Water Quality Meter external appearance
    RG-8A Water Quality Meter 
  • Power supply: 100 V AC, 50/60 Hz (included).
  • Warning settings: less than 1 μS/cm / green light, 1 μS/cm or more / red light flashing once, 2 μS/cm or more / red light flashing twice.
  • The water quality meter (RG-8A) is compatible with G-5D/10D/20C (G-1HB has a water quality-indicating lamp).
RG-12 Electrical Conductivity Meter external appearance
    RG-12 Electrical Conductivity Meter 
  • Water quality control warning function: when 1 μS/cm (standard setting value) is exceeded, a buzzer sounds and the indicator light flashes.
  • Electrical conductivity display range: 0.0 to 99.9 μS/cm.
  • Power supply: AA Batteries × 2 (included for testing) or AC adapter (sold separately).

Cartridge Water Purifier Outline Drawing And Dimensions

Cartridge Water Purifier Outline Drawing And Dimensions
Part No.Model NumberSize (mm)
1-3176-41G-1HB127 × 202 × 346 (Occupied Area)
1-3176-02G-5Dø132 × 616*1
1-3176-03G-10Dø169 × 747*1
1-3176-04G-20Cø212 × 929*1
1-3176-51Replacement cartridge for G-1HBReplacement cartridge for G-1HB
1-3176-22G-5D Resin Recycling CostG-5D Resin Recycling Cost
1-3176-23G-10D Resin Recycling CostG-10D Resin Recycling Cost
1-3176-24G-20C Resin Recycling CostG-20C Resin Recycling Cost
1-3176-61RG-8A (Water Quality Meter)Electrode Outer Diameter: ø30 × 72.5
1-3176-31RG-12 Electrical Conductivity Meter120 × 112 × 39
1-3176-32AC Adapter For RG-12AC Adapter For RG-12
1-3176-12Electrode Closing Plug-

*1 Water quality meter excluded.