RO Treated Water Producer

Brand :
AS ONE

Caution

    Product Description

    Reverse osmosis treated water producer that continuously takes in tap water and produces pure water.
    [Features]
    · No pump.
    · Operating temperature: 2 to 40°C.
    · Basic flow path: 5 µm pretreatment filter > activated carbon > activated carbon > RO filter.
    · Water supply quality: tap water or well water and pure water (intake pressure must be 0.2 MPa or greater).
    · Water sample quality: 90 to 97% purity (intake pressure must be 0.2 MPa or greater).
    · Total water sampling rate: 200 L/day, Water storage tank: 7 L.
    · Filter: activated carbon filter × 2 / 5 µm pre-filter × 1, RO filter × 1.
    · Power supply: 100 V AC 50/60 Hz, Power consumption: 5 W, Weight: approx. 6 kg.

    RO Treated Water Generator Details

    RO Treated Water Generator: related images

    RO Treated Water Generator image

    1-5732-01/1-5732-02 specifications

    • Operating temperature: 2 to 40°C
    • Basic flow path: 5 μm pretreatment filter → activated carbon → activated carbon → RO filter
    • Water supply quality: tap water or well water and pure water
    • Water storage tank: 7 L
    • Filter: activated carbon filter × 2, 5 μm pre-filter × 1, RO filter × 1
    • Power supply: 100 V AC (50/60 Hz)
    • Size: 340 × 300 × 500 mm
    • *Each performance value is for a water supply pressure of 3.5 kg/mL (average) / 18°C.

    1-5732-01 specifications

    • Without pump
    • Water sample quality: 90 to 97% purity water
    • Total water sampling rate: 200 L/day
    • Power consumption: 5 W
    • Weight: approx. 6 kg

    1-5732-02 specifications

    • 20 W pump included
    • Water sample quality: 94 to 98% purity water
    • Total water sampling rate: 300 L/day (when operated 24 hours/day)
    • Power consumption: 20 W
    • Weight: approx. 9 kg
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat