Ultrapure Water Producer, RFD380-PaiS

Brand :
AS ONE

Caution

    Product Description

    Ultrapure water is continuously produced through a direct connection with a water supply.
    [Features]
    · Maximum purity: 17 MΩ (average of 15 to 17 MΩ), however this is dependent on the source water concentration and pressure.
    · Production volume: can output water at a pace of 260 ± 50 mL/min (15.5 L/Hr).
    · Water sampling rate: in total, for every approx. 7 ± 2 L of water put out, 3 ultra-pure water cartridges can be replaced and used repeatedly.
    · Main body dimensions: 23W × 45D × 44H (cm), weight: approx. 16 kg.
    · Power supply: 1 V AC 5/6 Hz ... 4 W.
    · Takes in and uses water (water intake pressure must be 0.1 MPa or greater) in the form of tap water (city water) or distilled water.
    · Small and compact.
    · For those customers who have a separate water purity meter, regardless of whether for TOC, colonies or particles.

    Ultra-Pure Water Generator, Water Sampling 260 ± 50 mL/min Details

    Ultra-Pure Water Generator, Water Sampling 260 ± 50 mL/min image

    Ultra-Pure Water Generator, Water Sampling 260 ± 50 mL/min image

    1-2735-01 specifications

    • Main body (with no optional items)
    • Generated water max. purity: 17 MΩ
    • Water sampling rate: 260 ± 50 mL/min
    • Functionality: tap water pretreatment filter / RO reverse osmotic membrane device / ultra-pure water cartridge / UV sterilizing lamp / UF membrane for catching fine particles / water intake gun
    • Main body weight: approx. 16 kg
    • Power supply: 100 V AC 50/60 Hz 40 W
    • Water supply: tap water / distilled water
    • Size: 230 × 450 × 440 mm
    • Accessories: OM-CFLL, RM75, IP111-11DN-0.5, OM-PF5L, UV006-11, FP411-11, pressure gauge, gun type nozzle for water sampling
    • *We recommend replacing all three ion exchange resin / cassettes (IP111-11DN-0.5) at the same time.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat