(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4458-01 |
1-5789-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Milli-DI Kit Contents | Content | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 107,856.00 ฿ 94,374.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | 270×250×480 | Pure Water Manufacturing Equipment ZFDJ STD KT | ZFDJSTD KT | 7.2 | Main Body, CPDI0NJM1 (Replacement Cartridge) x 2 pcs, 006P (9 V) Battery, Faucet Connection Kit, Tabletop Stand (with fixing screws / ZFDJ STD KT only) | Milli-DI Kit (with desktop stand) | 1 unit | ||
฿ 84,430.00 ฿ 73,876.25 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | 270×170×270 | Pure Water Manufacturing Equipment ZFDJ000KT | ZFDJ000 KT | 5.4 | Main Body, CPDI0NJM1 (Replacement Cartridge) x 2 pcs, 006P (9 V) Battery, Faucet Connection Kit | Milli-DI Kit | 1 unit |
Because the activated charcoal and ion replacement cartridges are integrated, they are easy to install and do not take up space. Ion exchange resin is disposable, saving the time and effort needed for regeneration.
Part Number |
---|
1-4458-01 |
1-5789-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Milli-DI Kit Contents | Content | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 107,856.00 ฿ 94,374.00 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | 270×250×480 | Pure Water Manufacturing Equipment ZFDJ STD KT | ZFDJSTD KT | 7.2 | Main Body, CPDI0NJM1 (Replacement Cartridge) x 2 pcs, 006P (9 V) Battery, Faucet Connection Kit, Tabletop Stand (with fixing screws / ZFDJ STD KT only) | Milli-DI Kit (with desktop stand) | 1 unit | ||
฿ 84,430.00 ฿ 73,876.25 |
DEIONIZATION & PURE WATER | 1 Piece(s) | 19 Day(s) | 270×170×270 | Pure Water Manufacturing Equipment ZFDJ000KT | ZFDJ000 KT | 5.4 | Main Body, CPDI0NJM1 (Replacement Cartridge) x 2 pcs, 006P (9 V) Battery, Faucet Connection Kit | Milli-DI Kit | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?